Data Connectivity Housings

Manufacturer TE Connectivity
Description REC DIELECTRIC-RF STRIPLINE
Part Number 2005000-3
URL http://www.te.com/usa-en/product-2005000-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Operating Voltage [VAC] 800
Operating Frequency Range [MHz] 0 – 4500
Operating Temperature (Max) [°C] 100
Operating Temperature (Max) [°F] 158
Mating Tab Thickness [mm] .25
Mating Tab Thickness [in] .01
Mating Tab Width [mm] .8
Mating Tab Width [in] .031
Packaging Method Bag
Packaging Quantity 3000
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Sealable No
Fiber Optic Transceiver Without
Dielectric Material PBT
Body Material PBT GF
Cable Type Coax
Housing Color Gray
RF Connector Center Contact Plating Material Gold (Au)
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact With
Snap-Lock Without
Hybrid Connector No
Mounting Feature Without
Contact Mating Area Plating Material Gold (Au)
Shielded Yes
Agency & Standard SAE/USCAR-17
Contact Type Socket
Cable Exit Angle 180° (Inline)
Mounting Angle Vertical / 180°
Termination Method Crimp
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Voltage [VAC] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Connector Style Board Standoff Center Contact Snap-Lock Hybrid Connector Mounting Feature Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Cable Exit Angle Mounting Angle Termination Method
1 2005000-3 REC DIELECTRIC-RF STRIPLINE Buy Now FAKRA RF Connector System -40 – 100 -40 – 212 800 0 – 4500 100 158 .25 .01 .8 .031 Bag 3000 Wire & Cable Signal Wire-to-Wire No Without PBT PBT GF Coax Gray Gold (Au) Housing for Female Terminals Without With Without No Without Gold (Au) Yes SAE/USCAR-17 Socket 180° (Inline) Vertical / 180° Crimp
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Voltage [VAC]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Connector Style
Board Standoff
Center Contact
Snap-Lock
Hybrid Connector
Mounting Feature
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Cable Exit Angle
Mounting Angle
Termination Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.