Data Connectivity Housings

Manufacturer TE Connectivity
Description 1 POS FAKRA II PLUG HSG CODA FIXED
Part Number 2-1719261-1
URL http://www.te.com/usa-en/product-2-1719261-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Product Height [mm] 12.75
Product Height [in] .501
Product Length [mm] 16.95
Product Length [in] .667
Product Width [mm] 9.8
Product Width [in] .386
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Mating Pin Diameter [mm] .5
Mating Pin Diameter [in] .02
Packaging Method Carton
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Dielectric Material None
Body Material PA GF
Cable Type Coax
Housing Color Black
RF Connector Center Contact Plating Material None
Outer Contact Plating Material None
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact Without
Ferrule Without
Snap-Lock Without
Hybrid Connector No
Mounting Feature Without
Environmental Protection Other
Cable Exit Type Fixed
Contact Mating Area Plating Material None
Shielded No
Contact Type Socket
Keying Code A
Mating Retention With
Cable Exit Angle 90° (Right Angle)
Mounting Angle Horizontal / 90°
Product selection
Selector Part Number Description Buy Now Series Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material Connector Style Board Standoff Center Contact Ferrule Snap-Lock Hybrid Connector Mounting Feature Environmental Protection Cable Exit Type Contact Mating Area Plating Material Shielded Contact Type Keying Code Mating Retention Cable Exit Angle Mounting Angle
1 2-1719261-1 1 POS FAKRA II PLUG HSG CODA FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Black None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket A With 90° (Right Angle) Horizontal / 90°
5 2-1719261-2 1 POS FAKRA II PLUG HSG CODB FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket B With 90° (Right Angle) Horizontal / 90°
6 2-1719261-3 1 POS FAKRA II PLUG HSG CODC FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Board-to-Board 1 No Without None PA GF Coax Blue None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket C With 90° (Right Angle) Horizontal / 90°
7 2-1719261-4 1 POS FAKRA II PLUG HSG CODD FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket D With 90° (Right Angle) Horizontal / 90°
8 2-1719261-5 1 POS FAKRA II PLUG HSG CODE FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket E With 90° (Right Angle) Horizontal / 90°
9 2-1719261-6 1 POS FAKRA II PLUG HSG CODF FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Brown None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket F With 90° (Right Angle) Horizontal / 90°
10 2-1719261-7 1 POS FAKRA II PLUG HSG CODG FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Blue None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket G With 90° (Right Angle) Horizontal / 90°
11 2-1719261-8 1 POS FAKRA II PLUG HSG CODH FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket H With 90° (Right Angle) Horizontal / 90°
12 2-1719261-9 1 POS FAKRA II PLUG HSG CODI FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Board-to-Board 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket I With 90° (Right Angle) Horizontal / 90°
2 3-1719261-0 1 POS FAKRA II PLUG HSG CODK FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Board-to-Board 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket K With 90° (Right Angle) Horizontal / 90°
3 3-1719261-1 1 POS FAKRA II PLUG HSG CODZ FIXED Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Other None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket Z With 90° (Right Angle) Horizontal / 90°
4 3-1719261-3 1POS,FAKRA II,PLUG,PLUG HSG,Cod M Buy Now FAKRA RF Connector System 12.75 .501 16.95 .667 9.8 .386 50 0 – 6000 .5 .02 Carton Wire & Cable Signal Wire-to-Wire 1 No Without None PA GF Coax Orange None None Housing for Female Terminals Without Without Without Without No Without Other Fixed None No Socket M With 90° (Right Angle) Horizontal / 90°
Part Number
Description
Buy Now
Series
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
Connector Style
Board Standoff
Center Contact
Ferrule
Snap-Lock
Hybrid Connector
Mounting Feature
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Shielded
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Mounting Angle
Documentation
1Way 90DEG HF Plug Housing - 2-1719261-1
1Way 90DEG HF Plug Housing - 2-1719261-2
1Way 90DEG HF Plug Housing - 2-1719261-3
1Way 90DEG HF Plug Housing - 2-1719261-4
1Way 90DEG HF Plug Housing - 2-1719261-5
1Way 90DEG HF Plug Housing - 2-1719261-6
1Way 90DEG HF Plug Housing - 2-1719261-7
1Way 90DEG HF Plug Housing - 2-1719261-8
1Way 90DEG HF Plug Housing - 2-1719261-9
1Way 90DEG HF Plug Housing - 3-1719261-0
1Way 90DEG HF Plug Housing - 3-1719261-1
1Way 90DEG HF Plug Housing - 3-1719261-3
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-1
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-2
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-3
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-4
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-5
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-6
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-7
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-8
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 2-1719261-9
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 3-1719261-0
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 3-1719261-1
PLUG HSG ASSY, 1WAY, 90 DEG, FAKRA2 STECKERGEH. (BUCHSE) ZUSAMMENBAU, - 3-1719261-3
3D PDF - 2-1719261-1
3D PDF - 2-1719261-2
3D PDF - 2-1719261-3
3D PDF - 2-1719261-4
3D PDF - 2-1719261-5
3D PDF - 2-1719261-6
3D PDF - 2-1719261-7
3D PDF - 2-1719261-8
3D PDF - 2-1719261-9
3D PDF - 3-1719261-0
3D PDF - 3-1719261-1
3D PDF - 3-1719261-3
MD_2-1719261-1_03012018227_dmtec - 2-1719261-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.