Data Connectivity Housings

Manufacturer TE Connectivity
Description HDMI TYPE E PLUG
Part Number 2138775-1
URL http://www.te.com/usa-en/product-2138775-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Centerline (Pitch) [mm] 1.5
Centerline (Pitch) [in] .059
Product Height [mm] 14.6
Product Height [in] .575
Product Length [mm] 33
Product Length [in] 1.299
Impedance [O] 100
Operating Frequency Range [MHz] 0 – 1000
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 176
Connector System Wire-to-Device
Number of Positions 19
Sealable No
Fiber Optic Transceiver Without
Dielectric Material LCP
Body Material PBT
Cable Type STP
Housing Color Black
RF Connector Center Contact Plating Material None
Outer Contact Plating Material Tin (Sn)
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact Without
Ferrule Without
Hybrid Connector No
Environmental Protection Other
Cable Exit Type Fixed
Contact Mating Area Plating Material Gold (Au)
Shielded Yes
Contact Type Socket
Keying Code None
Mating Retention Without
Cable Exit Angle 180° (Inline)
Termination Method Solder
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material Connector Style Board Standoff Center Contact Ferrule Hybrid Connector Environmental Protection Cable Exit Type Contact Mating Area Plating Material Shielded Contact Type Keying Code Mating Retention Cable Exit Angle Termination Method
1 2138775-1 HDMI TYPE E PLUG Buy Now -40 – 100 -40 – 212 1.5 .059 14.6 .575 33 1.299 100 0 – 1000 75 176 Wire-to-Device 19 No Without LCP PBT STP Black None Tin (Sn) Housing for Female Terminals Without Without Without No Other Fixed Gold (Au) Yes Socket None Without 180° (Inline) Solder
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
Connector Style
Board Standoff
Center Contact
Ferrule
Hybrid Connector
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Shielded
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Termination Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.