Data Connectivity Housings

Manufacturer TE Connectivity
Description PLUG HOUSING, 1 POSITION, 180 DEGREE, FA
Part Number 1438893-3
URL http://www.te.com/usa-en/product-1438893-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Product Height [mm] 13.95
Product Height [in] .549
Product Length [mm] 11.69
Product Length [in] .46
Product Width [mm] 18.9
Product Width [in] .744
Packaging Method Package
Packaging Quantity 1000
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Device
Number of Positions 1
Sealable No
Body Material PBT
Cable Type Coax
Housing Color Blue
Connector Style Housing for Female Terminals
Center Contact Without
Hybrid Connector No
Mounting Feature Without
Shielded No
Contact Type Socket
Keying Code C
Cable Exit Angle 180° (Inline)
Mounting Angle Vertical / 180°
Product selection
Selector Part Number Description Buy Now Series Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector System Number of Positions Sealable Body Material Cable Type Housing Color Connector Style Center Contact Hybrid Connector Mounting Feature Shielded Contact Type Keying Code Cable Exit Angle Mounting Angle
1 1438893-3 PLUG HOUSING, 1 POSITION, 180 DEGREE, FA Buy Now FAKRA RF Connector System 13.95 .549 11.69 .46 18.9 .744 Package 1000 Wire & Cable Wire-to-Device 1 No PBT Coax Blue Housing for Female Terminals Without No Without No Socket C 180° (Inline) Vertical / 180°
Part Number
Description
Buy Now
Series
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Body Material
Cable Type
Housing Color
Connector Style
Center Contact
Hybrid Connector
Mounting Feature
Shielded
Contact Type
Keying Code
Cable Exit Angle
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.