Data Connectivity Housings

Manufacturer TE Connectivity
Description JACK HOUSING, 1 POSITION, 180 DEGREE, FA
Part Number 1438887-4
URL http://www.te.com/usa-en/product-1438887-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Product Height [mm] 11.45
Product Height [in] .45
Product Length [mm] 21.38
Product Length [in] .841
Product Width [mm] 11.56
Product Width [in] .455
Operating Temperature (Max) [°C] 80
Operating Temperature (Max) [°F] 158
Packaging Quantity 8000
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Dielectric Material None
Body Material PBT GF
Cable Type Coax
Housing Color Violet
RF Connector Center Contact Plating Material None
Connector Style Housing for Male Terminals
Board Standoff Without
Center Contact Without
Ferrule Without
Snap-Lock Without
Hybrid Connector No
Environmental Protection Other
Cable Exit Type Adjustable
Contact Mating Area Plating Material None
Agency & Standard USCAR
Keying Code D
Cable Exit Angle 180° (Inline)
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Connector Style Board Standoff Center Contact Ferrule Snap-Lock Hybrid Connector Environmental Protection Cable Exit Type Contact Mating Area Plating Material Agency & Standard Keying Code Cable Exit Angle
1 1438887-4 JACK HOUSING, 1 POSITION, 180 DEGREE, FA Buy Now FAKRA RF Connector System -40 – 85 -40 – 185 11.45 .45 21.38 .841 11.56 .455 80 158 8000 Wire & Cable Signal Wire-to-Wire 1 No Without None PBT GF Coax Violet None Housing for Male Terminals Without Without Without Without No Other Adjustable None USCAR D 180° (Inline)
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Connector Style
Board Standoff
Center Contact
Ferrule
Snap-Lock
Hybrid Connector
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Agency & Standard
Keying Code
Cable Exit Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.