Data Connectivity Housings

Manufacturer TE Connectivity
Description 1POS,CONTACT KIT,REC HSG,ASSY,CODK
Part Number 1-2141494-0
URL http://www.te.com/usa-en/product-1-2141494-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series ExpressCard 34,FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Operating Voltage [VAC] 800
Product Height [mm] 17.25
Product Height [in] .679
Product Length [mm] 9.8
Product Length [in] .386
Product Width [mm] 14.5
Product Width [in] .571
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Operating Temperature (Max) [°C] 65
Operating Temperature (Max) [°F] 212
Mating Pin Diameter [mm] .5
Mating Pin Diameter [in] .02
Packaging Method Box & Carton
Packaging Quantity 12
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Dielectric Material None
Cable Type Coax
Housing Color Other
RF Connector Center Contact Plating Material None
Outer Contact Plating Material None
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact Without
Ferrule Without
Snap-Lock Without
Hybrid Connector No
Mounting Feature With
Environmental Protection Other
Cable Exit Type Fixed
Contact Mating Area Plating Material None
Shielded No
Agency & Standard USCAR
Contact Type Socket
Keying Code K
Mating Retention With
Cable Exit Angle 90° (Right Angle)
Mounting Angle Horizontal / 90°
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Voltage [VAC] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Cable Type Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material Connector Style Board Standoff Center Contact Ferrule Snap-Lock Hybrid Connector Mounting Feature Environmental Protection Cable Exit Type Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Keying Code Mating Retention Cable Exit Angle Mounting Angle
1 1-2141494-0 1POS,CONTACT KIT,REC HSG,ASSY,CODK Buy Now ExpressCard 34,FAKRA RF Connector System -40 – 100 -40 – 212 800 17.25 .679 9.8 .386 14.5 .571 50 0 – 6000 65 212 .5 .02 Box & Carton 12 Wire & Cable Signal Board-to-Board 1 No Without None Coax Other None None Housing for Female Terminals Without Without Without Without No With Other Fixed None No USCAR Socket K With 90° (Right Angle) Horizontal / 90°
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Voltage [VAC]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
Connector Style
Board Standoff
Center Contact
Ferrule
Snap-Lock
Hybrid Connector
Mounting Feature
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.