Data Connectivity Housings

Manufacturer TE Connectivity
Description FEMALE KIT, 1P, FAKRA
Part Number 2272519-8
URL http://www.te.com/usa-en/product-2272519-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Product Height [mm] 12.9
Product Height [in] .507
Product Length [mm] 27.4
Product Length [in] 1.079
Product Width [mm] 10.6
Product Width [in] .417
Operating Frequency Range [MHz] 0 – 6000
Operating Temperature (Max) [°C] 100
Operating Temperature (Max) [°F] 176
Packaging Method Box
Packaging Quantity 1750
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Dielectric Material None
Body Material PBT GF
Cable Type Coax
Housing Color Violet
Connector Style Housing for Female Terminals
Center Contact Without
Snap-Lock Without
Hybrid Connector No
Mounting Feature Without
Cable Exit Type Fixed
Shielded No
Agency & Standard SAE/USCAR-18
Contact Type Socket
Keying Code H
Mating Retention With
Cable Exit Angle 180° (Inline)
Termination Method Crimp
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Packaging Method Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color Connector Style Center Contact Snap-Lock Hybrid Connector Mounting Feature Cable Exit Type Shielded Agency & Standard Contact Type Keying Code Mating Retention Cable Exit Angle Termination Method
1 2272519-8 FEMALE KIT, 1P, FAKRA Buy Now FAKRA RF Connector System -40 – 125 -40 – 257 12.9 .507 27.4 1.079 10.6 .417 0 – 6000 100 176 Box 1750 Wire & Cable Signal Wire-to-Wire 1 No Without None PBT GF Coax Violet Housing for Female Terminals Without Without No Without Fixed No SAE/USCAR-18 Socket H With 180° (Inline) Crimp
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
Connector Style
Center Contact
Snap-Lock
Hybrid Connector
Mounting Feature
Cable Exit Type
Shielded
Agency & Standard
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Termination Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.