Data Connectivity Housings

Manufacturer TE Connectivity
Description 1POS,FAKRA II,PLUG,REC HSG,CODM,ASSY
Part Number 3-2287956-3
URL http://www.te.com/usa-en/product-3-2287956-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Product Height [mm] 12.75
Product Height [in] .501
Product Length [mm] 17.45
Product Length [in] .687
Product Width [mm] 9.8
Product Width [in] .386
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Packaging Method Carton
Packaging Quantity 400
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Body Material PA GF
Housing Color Orange
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact Without
Ferrule Without
Snap-Lock Without
Hybrid Connector No
Mounting Feature Without
Environmental Protection Other
Shielded No
Contact Type Socket
Keying Code M
Mating Retention With
Cable Exit Angle 90° (Right Angle)
Product selection
Selector Part Number Description Buy Now Series Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Packaging Method Packaging Quantity Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Body Material Housing Color Connector Style Board Standoff Center Contact Ferrule Snap-Lock Hybrid Connector Mounting Feature Environmental Protection Shielded Contact Type Keying Code Mating Retention Cable Exit Angle
1 3-2287956-3 1POS,FAKRA II,PLUG,REC HSG,CODM,ASSY Buy Now FAKRA RF Connector System 12.75 .501 17.45 .687 9.8 .386 50 0 – 6000 Carton 400 Signal Wire-to-Board 1 No Without PA GF Orange Housing for Female Terminals Without Without Without Without No Without Other No Socket M With 90° (Right Angle)
Part Number
Description
Buy Now
Series
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Packaging Method
Packaging Quantity
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Body Material
Housing Color
Connector Style
Board Standoff
Center Contact
Ferrule
Snap-Lock
Hybrid Connector
Mounting Feature
Environmental Protection
Shielded
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.