Data Connectivity Housings

Manufacturer TE Connectivity
Description 4POS,MATE-AX,SOC HSG ASSY,180DEG,COD E
Part Number 2298721-5
URL http://www.te.com/usa-en/product-2298721-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MATE-AX
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 4
Contact Current Rating (Max) [A] 3
Operating Voltage [VDC] 60
Product Height [mm] 14
Product Length [mm] 18.8
Product Width [mm] 11.1
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 10000
Operating Temperature (Max) [°C] 105
Operating Temperature (Max) [°F] 158
Mating Pin Diameter [mm] .4
Mating Pin Diameter [in] .016
Packaging Method Bag/Box
Packaging Quantity 1400
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 4
Sealable No
Fiber Optic Transceiver Without
Dielectric Material None
Body Material PA GF
Cable Type Coax
Housing Color May Green
RF Connector Center Contact Plating Material Silver
Outer Contact Plating Material Tin (Sn)
Connector Style Housing for Female Terminals
Center Contact With
Snap-Lock With
Hybrid Connector No
Mounting Feature Without
Environmental Protection Without
Cable Exit Type Straight
Contact Mating Area Plating Material Silver (Ag)
Shielded No
Agency & Standard USCAR / LV214
Contact Type Socket
Keying Code E
Mating Retention Without
Cable Exit Angle 180° (Inline)
Mounting Angle Vertical / 180°
Termination Method Crimp
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Contact Current Rating (Max) [A] Operating Voltage [VDC] Product Height [mm] Product Length [mm] Product Width [mm] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material Connector Style Center Contact Snap-Lock Hybrid Connector Mounting Feature Environmental Protection Cable Exit Type Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Keying Code Mating Retention Cable Exit Angle Mounting Angle Termination Method
1 2298721-5 4POS,MATE-AX,SOC HSG ASSY,180DEG,COD E Buy Now MATE-AX -40 – 105 -40 – 221 4 3 60 14 18.8 11.1 50 0 – 10000 105 158 .4 .016 Bag/Box 1400 Wire & Cable Cable Mount Signal Cable-to-Board 4 No Without None PA GF Coax May Green Silver Tin (Sn) Housing for Female Terminals With With No Without Without Straight Silver (Ag) No USCAR / LV214 Socket E Without 180° (Inline) Vertical / 180° Crimp
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Contact Current Rating (Max) [A]
Operating Voltage [VDC]
Product Height [mm]
Product Length [mm]
Product Width [mm]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
Connector Style
Center Contact
Snap-Lock
Hybrid Connector
Mounting Feature
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Mounting Angle
Termination Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.