TE Connectivity

Signal Relays

Manufacturer TE Connectivity
Description D3023=FP Relay 80 mW 5 V - D3023
Part Number 3-1462033-4
Also Known As (Marketing Alias) D3023
Coil Magnetic System Monostable, DC
Coil Power Rating (DC) [MILW] 80
Coil Voltage Rating [VAC] 5
Contact Arrangement 2 Form C (CO)
Contact Current Rating [AMP] 2
Contact Material Nickel-Titanium
Contact Number of Poles 2
Contact Switching Load (Min) .1mA @ .0001V
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Insertion Loss (HF Parameter) ­.25dB @ 900MHz
Mounting Type PCB-THT
Performance Type High Sensitive
Terminal Type PCB-THT
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Voltage Rating [VAC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Mounting Type Performance Type Terminal Type
1 4-1462033-0 D3041=FP Relay 100 mW 3 V bis - D3041 Buy Now D3041 Bistable, 1 Coil 100 3 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT Standard PCB-THT
2 4-1462033-2 D3043=FP Relay 100 mW 5 V bis - D3043 Buy Now D3043 Bistable, 1 Coil 100 5 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT Standard PCB-THT
3 4-1462033-5 D3046=FP Relay 100 mW 12 V bi - D3046 Buy Now D3046 Bistable, 1 Coil 100 12 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
4 4-1462033-6 D3047=FP Relay 150 mW 24 V bi - D3047 Buy Now D3047 Bistable, 1 Coil 150 24 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
5 4-1462033-7 D3061=FP Relay 200 mW 3 V bis - D3061 Buy Now D3061 Bistable, 2 Coils 200 3 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
6 4-1462033-9 D3063=FP RELAY 200 MW 5 V BIS - D3063 Buy Now D3063 Bistable, 2 Coils 200 5 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
7 5-1462033-4 D3066=FP Relay 200 mW 12 V bi - 480877 - D3066 Buy Now 480877 D3066 Bistable, 2 Coils 200 12 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
8 5-1462033-6 D3067=FP Relay 300 mW 24 V bi - D3067 Buy Now D3067 Bistable, 2 Coils 300 24 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT Standard PCB-THT
9 1-1462033-3 D3006=FP Relay 140 mW 3 V - D3006 Buy Now D3006 Monostable, DC 140 3 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.03dB @ 100MHz PCB-THT Standard PCB-THT
10 1-1462033-4 D3009=FP RELAY 140 MW 5 V - D3009 Buy Now D3009 Monostable, DC 140 5 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.03dB @ 100MHz PCB-THT Standard PCB-THT
11 1462033-5 D3002=FP Relay 140 mW 12 V - D3002 Buy Now D3002 Monostable, DC 140 12 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT Standard PCB-THT
12 1462033-9 D3004=FP RELAY 140 MW 4.5 V - D3004 Buy Now D3004 Monostable, DC 140 5 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT Standard PCB-THT
13 2-1462033-1 D3010=FP Relay 140 mW 9 V - D3010 Buy Now D3010 Monostable, DC 140 9 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT Standard PCB-THT
14 2-1462033-2 D3012=FP Relay 200 mW 24 V - D3012 Buy Now D3012 Monostable, DC 200 24 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.03dB @ 100MHz PCB-THT Standard PCB-THT
15 3-1462033-2 D3021=FP Relay 80 mW 3 V - D3021 Buy Now D3021 Monostable, DC 80 3 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT High Sensitive PCB-THT
16 3-1462033-4 D3023=FP Relay 80 mW 5 V - D3023 Buy Now D3023 Monostable, DC 80 5 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT High Sensitive PCB-THT
17 3-1462033-6 D3025=FP Relay 80 mW 9 V - D3025 Buy Now D3025 Monostable, DC 80 9 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT High Sensitive PCB-THT
18 3-1462033-7 D3026=FP Relay 80 mW 12 V - D3026 Buy Now D3026 Monostable, DC 80 12 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 -.02dB @ 100MHz PCB-THT High Sensitive PCB-THT
19 3-1462033-8 D3027=FP Relay 140 mW 24 V - D3027 Buy Now D3027 Monostable, DC 140 24 2 Form C (CO) 2 Nickel-Titanium 2 .1mA @ .0001V 250 220 250 220 ­.25dB @ 900MHz PCB-THT High Sensitive PCB-THT
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Voltage Rating [VAC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Documentation
Contact the supplier