Rectangular Connector Contacts

Manufacturer TE Connectivity
Description CTA-0165 - 450213-000 - 5-1193381-7
Part Number 450213-000
URL http://www.te.com/usa-en/product-450213-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CT6
Also Known As (Marketing Alias) 450213-000
Also Known As (Marketing Alias) #2 5-1193381-7
Contact Type Socket
Wire/Cable Size 26 – 20 AWG
Packaging Method Package
Packaging Quantity 1
Plating Material Gold
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Type Wire/Cable Size Packaging Method Packaging Quantity Plating Material Product Type Connector & Contact Terminates To
1 450213-000 CTA-0165 - 450213-000 - 5-1193381-7 Buy Now CT6 450213-000 5-1193381-7 Socket 26 – 20 AWG Package 1 Gold Contact Wire & Cable
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Type
Wire/Cable Size
Packaging Method
Packaging Quantity
Plating Material
Product Type
Connector & Contact Terminates To
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.