Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description CT POST HDR ASSY 2P IN-TUBE BL
Part Number 292172-2
URL http://www.te.com/usa-en/product-292172-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP CT
Wire/Cable Size [AWG] 28 – 22
PCB Contact Termination Area Plating Thickness [µm] 1 – 2
PCB Contact Termination Area Plating Thickness [µin] 39.37 – 78.73
Height [mm] 7.8
Height [in] .307
Length [mm] 6
Length [in] .236
Mating Post Length [mm] 4.5
Mating Post Length [in] .177
PCB Thickness (Recommended) [mm] .8
PCB Thickness (Recommended) [in] .031 – .063
Width [mm] 4
Width [in] .157
Operating Voltage [VAC] 125
Operating Voltage [VDC] 125
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .078
Contact Current Rating (Max) [A] 4
Connector System Wire-to-Board
Agency/Standard Number CSA
Agency/Standard UL
PCB Contact Termination Area Plating Material Tin
Panel Mount Feature With
Contact Retention With
UL Flammability Rating UL 94V-0
Contact Base Material Brass
Contact Type Pin
Mating Alignment Type Polarization
Number of Positions 2
Product Type Connector
Termination Method to Printed Circuit Board Surface Mount
Packaging Method Tube/Box
Header Type Partially Shrouded
Packaging Quantity 80
Backwall/Post Interruptions With
Housing Material 6T PA GF 30
Mating Retention Without
Contact Layout Inline
PCB Connector Assembly Type PCB Mount Header
Contact Mating Area Plating Material Tin
Connector & Contact Terminates To Printed Circuit Board
PCB Mount Retention Without
Contact Shape Round
PCB Contact Termination Area Plating Material Tin
Sealable No
Strain Relief Without
???/???????? Discrete Wire
Number of Rows 1
PCB Mounting Style Surface Mount
PCB Mount Alignment Without
Connector Mounting Type Board Mount
Contact Transmits (Typical) Signal (Data)
UL File Number E28476
PCB Mount Orientation Vertical
CSA File Number LR 7189
Pick and Place Cover Internal
Contact Design Round Post
Housing Color Black
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Contact Termination Area Plating Thickness [µm] PCB Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Mating Post Length [mm] Mating Post Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Agency/Standard Number Agency/Standard PCB Contact Termination Area Plating Material Panel Mount Feature Contact Retention UL Flammability Rating Contact Base Material Contact Type Mating Alignment Type Number of Positions Mating Alignment Product Type Termination Method to Printed Circuit Board Packaging Method Header Type Packaging Quantity Backwall/Post Interruptions Housing Material Mating Retention Contact Layout PCB Connector Assembly Type Contact Mating Area Plating Material Connector & Contact Terminates To PCB Mount Retention Contact Shape PCB Contact Termination Area Plating Material Sealable Strain Relief ???/???????? Number of Rows PCB Mounting Style PCB Mount Alignment Connector Mounting Type Contact Transmits (Typical) UL File Number PCB Mount Orientation CSA File Number Pick and Place Cover Contact Design Housing Color
1 292172-2 CT POST HDR ASSY 2P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 6 .236 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board CSA UL Tin With With UL 94V-0 Brass Pin Polarization 2 Connector Surface Mount Tube/Box Partially Shrouded 80 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
9 292172-3 CT POST HDR ASSY 3P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 8 .314 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board UL UL Tin With With UL 94V-0 Brass Pin Polarization 3 With Connector Surface Mount Tube/Box Partially Shrouded 60 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
10 292172-4 CT POST HDR ASSY 4P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 10 .393 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board CSA UL Tin With With UL 94V-0 Brass Pin Polarization 4 With Connector Surface Mount Tube/Box Partially Shrouded 45 With 6T PA GF 30 Without Staggered PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
11 292172-5 CT POST HDR ASSY 5P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 12 .472 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board CSA UL With With UL 94V-0 Brass Pin Polarization 5 With Connector Surface Mount Tube/Box Partially Shrouded 2000 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
12 292172-6 CT POST HDR ASSY 6P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 14 .551 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board CSA CSA Tin With With UL 94V-0 Brass Pin Polarization 6 With Connector Surface Mount Tube/Box Partially Shrouded 30 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
13 292172-7 CT POST HDR ASSY 7P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 16 .6299 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board UL CSA Tin With With UL 94V-0 Brass Pin Polarization 7 With Connector Surface Mount Tube/Box Partially Shrouded 30 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
14 292172-8 CT POST HDR ASSY 8P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 7.8 .307 18 .7087 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 105 -40 – 221 2 .078 4 Wire-to-Board CSA CSA Tin With With UL 94V-0 Brass Pin Polarization 8 With Connector Surface Mount Tube/Box Partially Shrouded 25 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Board Mount Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
15 292172-9 CT POST HDR ASSY 9P IN-TUBE BL Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 20 .787 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL UL With With UL 94V-0 Brass Pin Polarization 9 With Connector Surface Mount Tube/Box Partially Shrouded 20 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Black
16 6-292172-2 CT POST HDR ASSY 2P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 6 .236 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL CSA With With UL 94V-0 Brass Pin Polarization 2 With Connector Surface Mount Tube/Box Partially Shrouded With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
2 6-292172-3 CT POST HDR ASSY 3P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 8 .314 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board CSA CSA With With UL 94V-0 Brass Pin Polarization 3 With Connector Surface Mount Box & Tube Partially Shrouded With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
3 6-292172-4 CT POST HDR ASSY 4P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 10 .393 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL UL With With UL 94V-0 Brass Pin Polarization 4 With Connector Surface Mount Box & Tube Partially Shrouded 45 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
4 6-292172-5 CT POST HDR ASSY 5P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 12 .472 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL CSA With With UL 94V-0 Brass Pin Polarization 5 With Connector Surface Mount Tube/Box Partially Shrouded 40 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
5 6-292172-6 CT POST HDR ASSY 6P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 14 .551 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board CSA CSA With With UL 94V-0 Brass Pin Polarization 6 With Connector Surface Mount Tube/Box Partially Shrouded With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
6 6-292172-7 CT POST HDR ASSY 7P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 16 .6299 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL CSA With With UL 94V-0 Brass Pin Polarization 7 With Connector Surface Mount Tube/Box Partially Shrouded 30 With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
7 6-292172-8 CT POST HDR ASSY 8P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 18 .7087 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board CSA UL With With UL 94V-0 Brass Pin Polarization 8 With Connector Surface Mount Tube/Box Partially Shrouded With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
8 6-292172-9 CT POST HDR ASSY 9P IN TUBE NA Buy Now AMP CT 28 – 22 1 – 2 39.37 – 78.73 1 – 2 39.37 – 78.73 7.8 .307 20 .787 4.5 .177 .8 .031 – .063 4 .157 125 125 -40 – 221 -40 – 105 2 4 Wire-to-Board UL CSA With With UL 94V-0 Brass Pin Polarization 9 With Connector Surface Mount Tube/Box Partially Shrouded With 6T PA GF 30 Without Inline PCB Mount Header Tin Printed Circuit Board Without Round Tin No Without Discrete Wire 1 Surface Mount Without Signal (Data) E28476 Vertical LR 7189 Internal Round Post Natural
Part Number
Description
Buy Now
Series
Wire/Cable Size [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Contact Termination Area Plating Thickness [µm]
PCB Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Post Length [mm]
Mating Post Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Agency/Standard Number
Agency/Standard
PCB Contact Termination Area Plating Material
Panel Mount Feature
Contact Retention
UL Flammability Rating
Contact Base Material
Contact Type
Mating Alignment Type
Number of Positions
Mating Alignment
Product Type
Termination Method to Printed Circuit Board
Packaging Method
Header Type
Packaging Quantity
Backwall/Post Interruptions
Housing Material
Mating Retention
Contact Layout
PCB Connector Assembly Type
Contact Mating Area Plating Material
Connector & Contact Terminates To
PCB Mount Retention
Contact Shape
PCB Contact Termination Area Plating Material
Sealable
Strain Relief
???/????????
Number of Rows
PCB Mounting Style
PCB Mount Alignment
Connector Mounting Type
Contact Transmits (Typical)
UL File Number
PCB Mount Orientation
CSA File Number
Pick and Place Cover
Contact Design
Housing Color
Documentation
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-2
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-3
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-4
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-5
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-6
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-7
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-8
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 292172-9
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-2
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-3
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-4
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-5
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-6
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-7
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-8
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PTICH, M/T TYPE, LEAD FREE VERSION - 6-292172-9
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-2
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-3
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-4
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-5
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-6
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-7
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-8
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 292172-9
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-2
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-3
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-4
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-5
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-6
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-7
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-8
AMP COMMON TERMINATION (CT), CONNECTOR, 2mm PITCH, M/T TYPE, LEAD FREE VERSION - 6-292172-9
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-2
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-3
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-4
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-5
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-6
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-7
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-8
2.0MM_AMP_CT_CONNECTOR_SERIES_QUICK_REF_GUIDE - 292172-9
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-2
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-3
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-4
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-5
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-6
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-7
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-8
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 292172-9
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-2
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-3
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-4
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-5
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-6
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-7
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-8
TUBE PACKING AMP CT CONN POST HDR ASS'Y (STD-V SMT) W/O BOSS - 6-292172-9
3D PDF - 292172-2
3D PDF - 292172-3
3D PDF - 292172-4
3D PDF - 292172-5
3D PDF - 292172-6
3D PDF - 292172-7
3D PDF - 292172-8
3D PDF - 292172-9
3D PDF - 6-292172-2
3D PDF - 6-292172-3
3D PDF - 6-292172-4
3D PDF - 6-292172-5
3D PDF - 6-292172-6
3D PDF - 6-292172-7
3D PDF - 6-292172-8
3D PDF - 6-292172-9
MD_292172-3_052020142350_dmtec - 292172-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.