Crimp D-Sub Connectors

Manufacturer TE Connectivity
Description CRIMP SNAP PLUG ASSY,SIZE 1 - 0-0205204-4
Part Number 205204-4
URL http://www.te.com/usa-en/product-205204-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 0-0205204-4
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Connector Style Plug
Contact Size 20
Shell Size 1
Shielded Yes
Comment Plugs accept size 20 DF pin contacts.
For Use With Crimp Snap-in
Grade Standard
Packaging Method Loose Piece
Packaging Quantity 1
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
Shield Material Steel
Shield Plating Material Tin
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Cable-to-Cable
Number of Positions 9
Sealable No
Mating Connector Lock Type Mounting Holes
Grounding Indents With
Insert Flammability Rating UL 94V-0
Mating Connector Lock With
Shell Type Full Metal Shell
Insert Material Thermoplastic
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector Style Contact Size Shell Size Shielded Comment For Use With Grade Packaging Method Packaging Quantity Product Type Shell Material Shell Plating Material Shield Material Shield Plating Material UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Mating Connector Lock Type Grounding Indents Insert Flammability Rating Mating Connector Lock Shell Type Insert Material
1 205204-4 CRIMP SNAP PLUG ASSY,SIZE 1 - 0-0205204-4 Buy Now 0-0205204-4 -55 – 105 -67 – 221 2.74 .108 Plug 20 1 Yes Plugs accept size 20 DF pin contacts. Crimp Snap-in Standard Loose Piece 1 Connector Steel Tin Steel Tin UL 94V-0 Wire & Cable Signal Cable-to-Cable 9 No Mounting Holes With UL 94V-0 With Full Metal Shell Thermoplastic
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector Style
Contact Size
Shell Size
Shielded
Comment
For Use With
Grade
Packaging Method
Packaging Quantity
Product Type
Shell Material
Shell Plating Material
Shield Material
Shield Plating Material
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Mating Connector Lock Type
Grounding Indents
Insert Flammability Rating
Mating Connector Lock
Shell Type
Insert Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.