Circular Power Connectors

Manufacturer TE Connectivity
Description CPC RECPT ASSEMBLY SIZE 23-37
Part Number 1-206934-1
URL http://www.te.com/usa-en/product-1-206934-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Connector System Wire-to-Board
Housing Type Receptacle
Panel Mount Feature With
Shell Type All Plastic
Reverse Gender Standard
Number of Positions 37
Mating Alignment Type Keyed
Product Type Connector Assembly
Mating Retention With
Number of Signal Positions 37
Number of Power Positions 0
UL Flammability Rating UL 94V-0
Panel Mount Feature Type Flange with Mounting Holes
Packaging Quantity 12
Shell Size 23
Keying A
Contact Type Pin
Connector Mounting Type Panel
Sealable No
Mating Alignment With
Mating Retention Type Threaded Coupling
Fluid Resistance None
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Connector System Housing Type Panel Mount Feature Shell Type Reverse Gender Number of Positions Mating Alignment Type Product Type Mating Retention Number of Signal Positions Number of Power Positions UL Flammability Rating Panel Mount Feature Type Packaging Quantity Shell Size Keying Contact Type Connector Mounting Type Sealable Mating Alignment Mating Retention Type Fluid Resistance
1 1-206934-1 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel No With Threaded Coupling None
12 1-206934-3 CPC RECPT ASSY SZ 23-37 W/ INS Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel No With Threaded Coupling None
23 1-206934-4 CPC RECPT ASSY SZ 23-37 W/ INS Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
34 1-206934-7 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel Yes With Threaded Coupling Immersion
36 1-206934-8 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
37 1-207303-3 CPC RECPT ASSEMBLY SIZE 17-16 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 A Pin Panel No With Threaded Coupling None
38 1-207303-4 CPC RECPT ASSM SIZE 17-16 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Threaded Inserts 24 17 A Pin Panel No With Threaded Coupling None
39 1-207303-5 CPC RECPT ASSM SIZE 17-16 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 A Pin Panel No With Threaded Coupling None
40 1-207825-1 CPC RCPT ASSEMBLY SIZE 11-4 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 4 Keyed Connector Assembly With 4 0 UL 94V-0 Flange with Threaded Inserts 24 11 A Pin Panel No With Threaded Coupling None
2 1-207825-5 RCPT ASSY,POSTED,SER 1,SZ 11-4 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 4 Keyed Connector Assembly With 4 0 UL 94V-0 Flange with Mounting Holes 27 11 A Pin Panel Yes With Threaded Coupling Immersion
3 1-208223-0 CPC RCPT ASSEMBLY SIZE 13-9 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 9 Keyed Connector Assembly With 9 0 UL 94V-0 Flange with Threaded Inserts 24 13 A Pin Panel No With Threaded Coupling None
4 1-208223-1 CPC RCPT ASSEMBLY SIZE 13-9 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 9 Keyed Connector Assembly With 9 0 UL 94V-0 Flange with Threaded Inserts 24 13 A Pin Panel Yes With Threaded Coupling Immersion
5 1-796433-1 CPC POSTED RCPT,13-7 LF Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 7 Keyed Connector Assembly With 7 0 UL 94V-0 Flange with Threaded Inserts 24 13 A Pin Panel No With Threaded Coupling None
6 206934-1 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
7 206934-5 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel No With Threaded Coupling None
8 206934-9 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel Yes With Threaded Coupling Immersion
9 207303-1 CPC RECPT ASSM SIZE 17-16 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 A Pin Panel No With Threaded Coupling None
10 207303-3 CPC RECPT ASSEMBLY SIZE 17-16 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 A Pin Panel No With Threaded Coupling None
11 207825-1 CPC RCPT ASSEMBLY SIZE 11-4 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 4 Keyed Connector Assembly With 4 0 UL 94V-0 Flange with Threaded Inserts 27 11 A Pin Panel No With Threaded Coupling None
13 207825-9 CPC RCPT ASSEMBLY SIZE 11-4 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 4 Keyed Connector Assembly With 4 0 UL 94V-0 Flange with Threaded Inserts 27 11 A Pin Panel No With Threaded Coupling None
14 208132-1 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC 2.54 Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
15 208223-1 CPC RECPT ASSEMBLY SIZE 13-9 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 9 Keyed Connector Assembly With 9 0 UL 94V-0 Flange with Mounting Holes 36 13 A Pin Panel No With Threaded Coupling None
16 208223-3 CPC RCPT ASSEMBLY SIZE 13-9 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 9 Keyed Connector Assembly With 9 0 UL 94V-0 Flange with Threaded Inserts 24 13 A Pin Panel No With Threaded Coupling None
17 208223-9 CPC RECPT ASSEMBLY SIZE 13-9 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 9 Keyed Connector Assembly With 9 0 UL 94V-0 Flange with Mounting Holes 36 13 A Pin Panel No With Threaded Coupling None
18 213588-1 CPC RCPT SZ 23-24 W/THRD INSRT Buy Now CPC Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Threaded Inserts 12 23 A Pin Panel No With Threaded Coupling None
19 213588-2 CPC RCPT SZ 23-24 W/THRD INSRT Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Threaded Inserts 12 23 A Pin Panel No With Threaded Coupling None
20 213780-1 CPC RECPT ASSEMBLY SIZE 23-24 Buy Now CPC 2.54 Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel No With Threaded Coupling None
21 213780-2 CPC RECPT ASSEMBLY SIZE 23-24 Buy Now CPC 2.54 Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Mounting Holes 12 23 A Pin Panel No With Threaded Coupling None
22 213780-3 CPC RECPT ASSEMBLY SIZE 23-24 Buy Now CPC 2.54 Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Threaded Inserts 12 23 A Pin Panel No With Threaded Coupling None
24 213782-1 CPC RECPT ASSEMBLY SIZE 23-19 Buy Now CPC 2.54 Receptacle With All Plastic Standard 19 Keyed Connector Assembly With 19 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
25 213782-4 CPC RECPT ASSEMBLY SIZE 23-19 Buy Now CPC 2.54 Receptacle With All Plastic Standard 19 Keyed Connector Assembly With 19 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
26 213798-1 CPC RECPT ASSEMBLY SIZE 23-24 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
27 213798-3 CPC RECPT ASSEMBLY SIZE 23-24 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 24 Keyed Connector Assembly With 24 0 UL 94V-0 Flange with Mounting Holes 21 23 A Pin Panel No With Threaded Coupling None
28 213854-1 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC 2.54 Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 B Pin Panel No With Threaded Coupling None
29 213854-3 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC 2.54 Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 B Pin Panel No With Threaded Coupling None
30 213854-4 CPC RECPT ASSEMBLY SIZE 23-37 Buy Now CPC 2.54 Receptacle With All Plastic Standard 37 Keyed Connector Assembly With 37 0 UL 94V-0 Flange with Mounting Holes 21 23 B Pin Panel No With Threaded Coupling None
31 213855-1 CPC RECPT ASSEMBLY SIZE 17-16 Buy Now CPC 2.54 Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 B Pin Panel No With Threaded Coupling None
32 213855-3 CPC RECPT ASSEMBLY SIZE 17-16 Buy Now CPC 2.54 Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Mounting Holes 24 17 B Pin Panel No With Threaded Coupling None
33 213855-4 CPC RECPT ASSEMBLY SIZE 17-16 Buy Now CPC 2.54 Receptacle With All Plastic Standard 16 Keyed Connector Assembly With 16 0 UL 94V-0 Flange with Threaded Inserts 24 17 B Pin Panel No With Threaded Coupling None
35 213859-2 CPC RECPT ASSEMBLY SIZE 23-19 Buy Now CPC Wire-to-Board Receptacle With All Plastic Standard 19 Keyed Connector Assembly With 19 0 UL 94V-0 Flange with Mounting Holes 21 23 B Pin Panel No With Threaded Coupling None
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Connector System
Housing Type
Panel Mount Feature
Shell Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Mating Retention
Number of Signal Positions
Number of Power Positions
UL Flammability Rating
Panel Mount Feature Type
Packaging Quantity
Shell Size
Keying
Contact Type
Connector Mounting Type
Sealable
Mating Alignment
Mating Retention Type
Fluid Resistance
Documentation
PCB Mounted Circular Plastic Connector - 213588-1
PCB Mounted Circular Plastic Connector - 213588-2
Circular Plastic Connectors (CPC) - 1-206934-1
Circular Plastic Connectors (CPC) - 1-206934-7
Circular Plastic Connectors (CPC) - 1-206934-8
Circular Plastic Connectors (CPC) - 1-207303-5
Circular Plastic Connectors (CPC) - 1-207825-1
Circular Plastic Connectors (CPC) - 1-208223-0
Circular Plastic Connectors (CPC) - 1-208223-1
Circular Plastic Connectors (CPC) - 1-796433-1
Circular Plastic Connectors (CPC) - 206934-1
Circular Plastic Connectors (CPC) - 206934-5
Circular Plastic Connectors (CPC) - 206934-9
Circular Plastic Connectors (CPC) - 207303-1
Circular Plastic Connectors (CPC) - 207825-1
Circular Plastic Connectors (CPC) - 207825-9
Circular Plastic Connectors (CPC) - 208132-1
Circular Plastic Connectors (CPC) - 208223-1
Circular Plastic Connectors (CPC) - 208223-3
Circular Plastic Connectors (CPC) - 208223-9
Circular Plastic Connectors (CPC) - 213588-1
Circular Plastic Connectors (CPC) - 213588-2
Circular Plastic Connectors (CPC) - 213780-1
Circular Plastic Connectors (CPC) - 213780-2
Circular Plastic Connectors (CPC) - 213782-1
Circular Plastic Connectors (CPC) - 213782-4
Circular Plastic Connectors (CPC) - 213798-1
Circular Plastic Connectors (CPC) - 213798-3
Circular Plastic Connectors (CPC) - 213854-1
Circular Plastic Connectors (CPC) - 213854-3
Circular Plastic Connectors (CPC) - 213855-1
Circular Plastic Connectors (CPC) - 213855-3
Circular Plastic Connectors (CPC) - 213855-4
Circular Plastic Connectors (CPC) - 213859-2
3D PDF - 1-207825-1
3D PDF - 1-207825-5
3D PDF - 1-208223-0
3D PDF - 1-208223-0
3D PDF - 1-208223-1
3D PDF - 1-208223-1
3D PDF - 1-796433-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 1-206934-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 1-206934-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 1-206934-4
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 1-206934-7
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 1-206934-8
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 206934-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 206934-5
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 206934-9
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 17-16, CPC - 1-207303-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 17-16, CPC - 1-207303-4
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 17-16, CPC - 1-207303-5
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 17-16, CPC - 207303-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 17-16, CPC - 207303-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 11-4, CPC - 1-207825-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 11-4, CPC - 1-207825-5
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 11-4, CPC - 207825-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 11-4, CPC - 207825-9
3D PDF - 207825-1
3D PDF - 207825-9
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 208132-1
3D PDF - 208132-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 13-9, CPC - 1-208223-0
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 13-9, CPC - 1-208223-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 13-9, CPC - 208223-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 13-9, CPC - 208223-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 13-9, CPC - 208223-9
3D PDF - 208223-1
3D PDF - 208223-1
3D PDF - 208223-3
3D PDF - 208223-3
3D PDF - 208223-9
3D PDF - 208223-9
RECEPTACLE ASSEMBLY, 23-24,STANDARD SEX, POSTED CONTACTS, CPC - 213588-1
RECEPTACLE ASSEMBLY, 23-24,STANDARD SEX, POSTED CONTACTS, CPC - 213588-2
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-24, CPC - 213780-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-24, CPC - 213780-2
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-24, CPC - 213780-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-19, CPC - 213782-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-19, CPC - 213782-4
RECEPTACLE ASSEMBLY, 23-24,STANDARD SEX, POSTED CONTACTS, CPC - 213798-1
RECEPTACLE ASSEMBLY, 23-24,STANDARD SEX, POSTED CONTACTS, CPC - 213798-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 213854-1
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 213854-3
RECEPTACLE ASSEMBLY, POSTED, STD SEX, SERIES 1, 23-37, CPC - 213854-4
RECEPTACLE ASSEMBLY, POSTED, STANDARD SEX, 17-16, CPC - 213855-1
RECEPTACLE ASSEMBLY, POSTED, STANDARD SEX, 17-16, CPC - 213855-3
RECEPTACLE ASSEMBLY, POSTED, STANDARD SEX, 17-16, CPC - 213855-4
RECEPTACLE ASSEMBLY, POSTED, STANDARD SEX, 23-19, CPC - 213859-2
PCB Mounted Circular Platic Connector - 213588-1
RECEPTACLE ASSY, POSTED, STD SEX, SERIES 1, SIZE 13-7, CPC - 1-796433-1
AMP Circular Connectors for Commercial Signal & Power Applications - 1-206934-1
AMP Circular Connectors for Commercial Signal & Power Applications - 1-206934-7
AMP Circular Connectors for Commercial Signal & Power Applications - 1-206934-8
AMP Circular Connectors for Commercial Signal & Power Applications - 1-207303-3
AMP Circular Connectors for Commercial Signal & Power Applications - 1-207303-4
AMP Circular Connectors for Commercial Signal & Power Applications - 1-207303-5
AMP Circular Connectors for Commercial Signal & Power Applications - 1-208223-0
AMP Circular Connectors for Commercial Signal & Power Applications - 1-796433-1
AMP Circular Connectors for Commercial Signal & Power Applications - 206934-5
AMP Circular Connectors for Commercial Signal & Power Applications - 207825-9
AMP Circular Connectors for Commercial Signal & Power Applications - 208223-9
AMP Circular Connectors for Commercial Signal & Power Applications - 213588-2
AMP Circular Connectors for Commercial Signal & Power Applications - 213780-2
AMP Circular Connectors for Commercial Signal & Power Applications - 213782-4
AMP Circular Connectors for Commercial Signal & Power Applications - 213798-3
AMP Circular Connectors for Commercial Signal & Power Applications - 213854-3
AMP Circular Connectors for Commercial Signal & Power Applications - 213855-3
AMP Circular Connectors for Commercial Signal & Power Applications - 213855-4
AMP Circular Connectors for Commercial Signal & Power Applications - 213859-2
3D PDF - 1-206934-1
3D PDF - 1-206934-3
3D PDF - 1-206934-4
3D PDF - 1-206934-7
3D PDF - 1-206934-8
3D PDF - 1-207303-3
3D PDF - 1-207303-4
3D PDF - 1-207303-5
3D PDF - 206934-1
3D PDF - 206934-5
3D PDF - 206934-9
3D PDF - 207303-1
3D PDF - 207303-3
3D PDF - 213588-1
3D PDF - 213588-2
3D PDF - 213780-1
3D PDF - 213780-2
3D PDF - 213780-3
3D PDF - 213782-1
3D PDF - 213782-4
3D PDF - 213798-1
3D PDF - 213798-3
3D PDF - 213854-1
3D PDF - 213854-3
3D PDF - 213854-4
3D PDF - 213855-1
3D PDF - 213855-3
3D PDF - 213855-4
3D PDF - 213859-2
MD_1-206934-1_04022014236_dmtec - 1-206934-1
MD_1-207303-3_103020171030_dmtec - 1-207303-3
MD_1-207303-4_09222011224 - 1-207303-4
MD_1-796433-1_103020171030_dmtec - 1-796433-1
MD_207825-1_022720182355_dmtec - 207825-1
MD_208223-9_11192018830_dmtec - 208223-9
MD_213780-1_0402201439_dmtec - 213780-1
MD_213780-2_04022014311_dmtec - 213780-2
MD_213782-4_103020171031_dmtec - 213782-4
MD_213798-3_103020171032_dmtec - 213798-3
MD_213855-3_103020171032_dmtec - 213855-3
RSCD_Lead - 1-207303-4
RSCD_Lead - 1-208223-0
RSCD_Lead - 206934-1
CIRCULAR PLASTIC CONNECTOR REPORT - 208223-1
CIRCULAR PLASTIC CONNECTOR REPORT - 208223-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.