Hard Wired Box Accessories

Manufacturer TE Connectivity
Description COVER HSG FUSE AUTOM TIC
Part Number 493814-1
URL http://www.te.com/usa-en/product-493814-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Accessory Type Cover
UL Flammability Rating UL 94V-HB
Vibration Class Level 3G
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type UL Flammability Rating Vibration Class Level
1 493814-1 COVER HSG FUSE AUTOM TIC Buy Now Modular Hard Wired Fuse and Relay Box -40 – 105 -40 – 221 Cover UL 94V-HB 3G
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
UL Flammability Rating
Vibration Class Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.