Automotive Connector Caps & Covers

Manufacturer TE Connectivity
Description COVER HSG FOR ECU 40P
Part Number 368320-1
URL http://www.te.com/usa-en/product-368320-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Cable Bundle Diameter [mm] 11.3
Cable Bundle Diameter [in] .445
Accessory Type Cover - Cable Exit
Strain Relief With
Color Black
Packaging Method Bag
Connector System Wire-to-Board
Number of Positions 40
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Bundle Diameter [mm] Cable Bundle Diameter [in] Accessory Type Strain Relief Color Packaging Method Connector System Number of Positions Serviceable
1 368320-1 COVER HSG FOR ECU 40P Buy Now -40 – 120 -40 – 248 11.3 .445 Cover - Cable Exit With Black Bag Wire-to-Board 40 Yes
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Bundle Diameter [mm]
Cable Bundle Diameter [in]
Accessory Type
Strain Relief
Color
Packaging Method
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.