Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description COSSE DE PUISSANCE - P4010094622
Part Number 1544220-1
URL http://www.te.com/usa-en/product-1544220-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) P4010094622
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Wire Size [mm²] 16 – 40
Wire Size Search [mm²] 16
Packaging Quantity 600
Terminal Transmits 100+ A (Very High Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Box
Sealable No
Terminal & Splice Style Ring Tongue
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1544220-1 COSSE DE PUISSANCE - P4010094622 Buy Now P4010094622 -40 – 100 -40 – 212 16 – 40 16 600 100+ A (Very High Power) Crimp Copper Tin (Sn) Tin (Sn) 180° Box No Ring Tongue F-Crimp
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.