Panel & PCB Outlets

Manufacturer TE Connectivity
Description CONV OUTLET ASSEMBLY (GRAY)
Part Number 1-208979-0
URL http://www.te.com/usa-en/product-1-208979-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Current Rating [A] 15
Dimensions [mm] 26.9 x 26.9 x 30.3
Termination Method FASTON Tab
Housing Material Nylon
Color Gray
Comment Unassembled receptacle kit with cover.
Contact Plating Material Tin
Cover Material Nylon
Product Type Convenience Outlet
Contact Base Material Brass
Mounts To Panel
Cover Color Black
Product selection
Selector Part Number Description Buy Now Series Current Rating [A] Dimensions [mm] Termination Method Housing Material Color Comment Contact Plating Material Cover Material Product Type Contact Base Material Mounts To Cover Color
1 1-208979-0 CONV OUTLET ASSEMBLY (GRAY) Buy Now 15 26.9 x 26.9 x 30.3 FASTON Tab Nylon Gray Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
3 1-208979-1 CONV OUTLET ASSEMBLY (GRAY) Buy Now 15 26.9 x 26.9 x 30.3 FASTON Tab Nylon Gray Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
4 1-208979-2 CONV OUTLET ASSEMBLY (ORANGE) Buy Now 15 26.9 x 26.9 x 30.3 FASTON Tab Nylon Orange Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
5 1-208979-4 CONV OUTLET ASSY (PUTTY WHITE) Buy Now 15 26.9 x 26.9 x 30.3 FASTON Tab Nylon White Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
6 208697-2 CONV OUTLET ASSEMBLY (BLACK) Buy Now 10 26.9 x 26.9 x 30.3 FASTON Tab Nylon Black Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
7 208697-4 CONV OUTLET ASSEMBLY (ALMOND) Buy Now 10 26.9 x 26.9 x 30.3 FASTON Tab Nylon Almond Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
8 208979-4 CONV OUTLET ASSEMBLY (ALMOND) Buy Now 15 26.9 x 26.9 x 30.3 FASTON Tab Nylon Almond Unassembled receptacle kit with cover. Tin Nylon Convenience Outlet Brass Panel Black
9 213598-1 CNV OUTLET PC BOARD MNT,GRAY Buy Now CN1,CNT 15 31.12 x 31.12 x 32.54 Solder Glass-Filled Nylon Gray Receptacle Assembly Tin Lead Convenience Outlet Brass Printed Circuit Board
10 213598-2 CNV OUTLET PC BOARD MNT,BLACK Buy Now CN1 15 31.12 x 31.12 x 32.54 Solder Glass-Filled Nylon Black Receptacle Assembly Tin Lead Convenience Outlet Brass Printed Circuit Board
2 3-213598-2 CNV OUTLET PCBOARD MNT,BLK LF Buy Now CN1 15 31.12 x 31.12 x 32.54 Solder Glass-Filled Nylon Black Receptacle Assembly Tin Convenience Outlet Brass Printed Circuit Board
Part Number
Description
Buy Now
Series
Current Rating [A]
Dimensions [mm]
Termination Method
Housing Material
Color
Comment
Contact Plating Material
Cover Material
Product Type
Contact Base Material
Mounts To
Cover Color
Documentation
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 1-208979-0
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 1-208979-1
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 1-208979-2
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 1-208979-4
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 208697-2
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 208697-4
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 208979-4
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 213598-1
POWER_CONNECTORS_CATALOG_SEC08_AC_INPUTS - 213598-2
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 208697-2
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 208697-4
3D PDF - 208697-2
3D PDF - 208697-4
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 1-208979-0
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 1-208979-1
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 1-208979-2
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 1-208979-4
RECEPTACLE KIT, UNASSEMBLED, WITH COVER, CONVENIENCE OUTLET - 208979-4
RECEPTACLE ASSEMBLY, CONVENIENCE OUTLET - 213598-1
RECEPTACLE ASSEMBLY, CONVENIENCE OUTLET - 213598-2
RECEPTACLE ASSEMBLY, CONVENIENCE OUTLET - 3-213598-2
Convenience Outlets 208697-[ ] and 208979-[ ] - 208697-2
Convenience Outlets 208697-[ ] and 208979-[ ] - 208697-4
Convenience Outlets 208697-[ ] and 208979-[ ] - 208979-4
3D PDF - 1-208979-0
3D PDF - 1-208979-1
3D PDF - 1-208979-2
3D PDF - 1-208979-4
3D PDF - 208979-4
3D PDF - 213598-1
3D PDF - 213598-2
3D PDF - 3-213598-2
MD_208697-2_05192014240_dmtec - 208697-2
Single Receptacle Convenience Outlet - 208697-2
Single Receptacle Convenience Outlet - 208697-4
Single Receptacle Convenience Outlet - 213598-1
Single Receptacle Convenience Outlet - 213598-2
Single Receptacle Convenience Outlet - 3-213598-2
Single Receptacle Convenience Outlet - 1-208979-0
Single Receptacle Convenience Outlet - 1-208979-1
Single Receptacle Convenience Outlet - 1-208979-2
Single Receptacle Convenience Outlet - 1-208979-4
Single Receptacle Convenience Outlet - 208979-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.