Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description CONT.TDM.SPRING STRIP
Part Number 5531216-3
URL http://www.te.com/usa-en/product-5531216-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Range [mm²] .12 – .4
Wire Range [AWG] 26 – 22
Contact Mating Area Plating Thickness [µm] 1.27
Contact Mating Area Plating Thickness [µin] 50
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Contact Current Rating (Max) [A] 3
Termination End Plating Thickness [µm] 1.27
Termination End Plating Thickness [µin] 50
Contact Type Socket
Contact Mating Area Plating Material Gold
Contact Style Crimp
For Use With .100 [2.54] Centerline
Packaging Method Strip
Packaging Quantity 15000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Cable-to-Cable
Sealable No
Contact Base Material Phosphor Bronze
Termination Method to Wire & Cable Crimp
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Tin
Wire Insulation Support With
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Type Contact Mating Area Plating Material Contact Style For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material Termination Method to Wire & Cable PCB Mount Retention Body Style Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 5531216-1 CONT.TDM.SPRING STRIP Buy Now .12 – .4 26 – 22 .762 30 -40 – 85 -40 – 185 3 1.27 50 Socket Gold Crimp .100 [2.54] Centerline Strip 15000 Contact Wire & Cable Cable Mount Signal Cable-to-Cable No Phosphor Bronze Crimp Without Straight Tin With No Straight
2 5531216-2 T/SPRING LP Buy Now .12 – .4 26 – 22 .762 30 -40 – 85 -40 – 185 3 1.27 50 Socket Gold Crimp .100 [2.54] Centerline Loose Piece 500 Contact Wire & Cable Cable Mount Signal Cable-to-Cable No Phosphor Bronze Crimp Without Straight Tin With No Straight
3 5531216-3 CONT.TDM.SPRING STRIP Buy Now .12 – .4 26 – 22 1.27 50 -65 – 105 -85 – 221 3 1.27 50 Socket Gold Crimp .100 [2.54] Centerline Strip 15000 Contact Wire & Cable Cable Mount Signal Cable-to-Cable No Phosphor Bronze Crimp Without Straight Tin With No Straight
4 5531216-4 T/SPRING LP Buy Now .12 – .4 26 – 22 1.27 50 -65 – 105 -40 – 185 3 1.27 50 Socket Gold Crimp .100 [2.54] Centerline Loose Piece 500 Contact Wire & Cable Cable Mount Signal Cable-to-Cable No Phosphor Bronze Crimp Without Straight Tin With No Straight
Part Number
Description
Buy Now
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Type
Contact Mating Area Plating Material
Contact Style
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Retention
Body Style
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.