Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description CONTACT,FEMALE,0.64MM,SN,18-20
Part Number 638551-1
URL http://www.te.com/usa-en/product-638551-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP 0.64 Connector System
Wire Insulation Diameter [mm] .5 – .75
Wire Insulation Diameter [in] .055 – .083
Mating Tab Thickness [mm] .64
Mating Tab Thickness [in] .025
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 125
Wire Size [mm²] .5 – 1
Typical Current Rating [A] 7.7
Wire Size Search [AWG] 18
Wire Size Search [mm²] .5
Packaging Quantity 7000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Package
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 638551-1 CONTACT,FEMALE,0.64MM,SN,18-20 Buy Now AMP 0.64 Connector System .5 – .75 .055 – .083 .64 .025 .64 .025 -40 – 125 -40 – 125 .5 – 1 7.7 18 .5 7000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) 180° Package No Receptacle F-Crimp
2 638551-2 CONTACT,FEMALE,0.64MM,SN,22 Buy Now AMP 0.64 Connector System .35 .047 – .063 .64 .025 .64 .025 -40 – 125 -40 – 125 .3 22 7.7 .3 7000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) 180° Package No Receptacle F-Crimp
3 638551-3 CONTACT,FEMALE,0.64MM,SN,18-20 Buy Now AMP 0.64 Connector System .5 – .75 .055 – .083 .64 .025 .64 .025 -40 – 125 -40 – 125 .5 – 1 7.7 18 .5 7000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) 180° No Receptacle F-Crimp
4 638551-4 CONTACT,FEMALE,0.64MM,SN,22 Buy Now AMP 0.64 Connector System .35 .047 – .063 .64 .025 .64 .025 -40 – 125 -40 – 125 .3 22 7.7 .3 7000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) 180° Package No Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.