Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description CONNECTOR HSG 94 POS.
Part Number 3-1534904-5
URL http://www.te.com/usa-en/product-3-1534904-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 43
Height [in] 1.693
Length [mm] 85.3
Length [in] 3.358
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Width [mm] 36.5
Width [in] 1.437
Mating Tab Width [mm] .63
Mating Tab Width [in] .025
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Blank Cavity Position 84
Polarized Yes
Number of Positions 94
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief Yes
Connector Style Housing for female terminals
Hybrid Connector Yes
Terminal Position Assurance Yes
Packaging Method Box
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Blank Cavity Position Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 3-1534904-5 CONNECTOR HSG 94 POS. Buy Now MQS 43 1.693 85.3 3.358 2.54 .1 36.5 1.437 .63 .025 12 -40 – 120 -40 – 248 2.5 .098 12 Wire-to-Board Yes 84 Yes 94 Integrated in Housing UL 94-HB Yes Housing for female terminals Yes Yes Box Black PBT GF No Yes 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Blank Cavity Position
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.