Backplane Fiber Optics

Manufacturer TE Connectivity
Description CONNECTOR ASY,MODULE,24 POS,ARINC 801
Part Number 1738960-2
URL http://www.te.com/usa-en/product-1738960-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -15 – 70
Connector Type LuxCis Termini
Number of Positions 24
Comment For LuxCis Optical Termini - Sold Separately
Housing Color Beige
Housing Material Liquid Crystal Polymer (LCP)
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Connector Type Number of Positions Comment Housing Color Housing Material
1 1738960-2 CONNECTOR ASY,MODULE,24 POS,ARINC 801 Buy Now -15 – 70 LuxCis Termini 24 For LuxCis Optical Termini - Sold Separately Beige Liquid Crystal Polymer (LCP)
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Connector Type
Number of Positions
Comment
Housing Color
Housing Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.