PCI & PCI Express Connectors

Manufacturer TE Connectivity
Description CONNECTOR ASSY, 60 DUAL POSITI
Part Number 1761842-1
URL http://www.te.com/usa-en/product-1761842-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 84.84
Length [in] 3.34
????????? [µin] 30
Height [mm] 13.97
Height [in] .55
Operating Voltage [VAC] 203
Voltage [VAC] 203
Weight [g] 14.349
Width [mm] 8.88
Width [in] .35
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .5
PCB Thickness (Accepted) [mm] 1.57
PCB Thickness (Accepted) [in] .062
Contact Mating Area Plating Material Gold
Housing Color Natural
Housing Material PA 46
Packaging Method Box
Packaging Quantity 32
Product Type Connector
Type of Connector Card Edge
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 120
Contact Base Material Phosphor Bronze
Ejector Without
PCB Mount Retention Type Hold-Down Post
PCB Mount Orientation Vertical
PCB Contact Termination Area Plating Material Tin
Hold-Down Material Brass
Hold-Down Plating Material Tin over Nickel
PCB Mounting Style Surface Mount
Pick and Place Cover Without
Contact Underplating Material Nickel
Number of Hold-Downs 2
Bus Type PCI
Bus Width 32 Bit
Product selection
Selector Part Number Description Buy Now Length [mm] Length [in] ????????? [µin] Height [mm] Height [in] Operating Voltage [VAC] Voltage [VAC] Weight [g] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Accepted) [mm] PCB Thickness (Accepted) [in] Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Product Type Type of Connector Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejector PCB Mount Retention Type PCB Mount Orientation PCB Contact Termination Area Plating Material Hold-Down Material Hold-Down Plating Material PCB Mounting Style Pick and Place Cover Contact Underplating Material Number of Hold-Downs Bus Type Bus Width
1 1761842-1 CONNECTOR ASSY, 60 DUAL POSITI Buy Now 84.84 3.34 30 13.97 .55 203 203 14.349 8.88 .35 -55 – 85 -67 – 185 1.27 .05 .5 1.57 .062 Gold Natural PA 46 Box 32 Connector Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 120 Phosphor Bronze Without Hold-Down Post Vertical Tin Brass Tin over Nickel Surface Mount Without Nickel 2 PCI 32 Bit
Part Number
Description
Buy Now
Length [mm]
Length [in]
????????? [µin]
Height [mm]
Height [in]
Operating Voltage [VAC]
Voltage [VAC]
Weight [g]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Accepted) [mm]
PCB Thickness (Accepted) [in]
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Type of Connector
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejector
PCB Mount Retention Type
PCB Mount Orientation
PCB Contact Termination Area Plating Material
Hold-Down Material
Hold-Down Plating Material
PCB Mounting Style
Pick and Place Cover
Contact Underplating Material
Number of Hold-Downs
Bus Type
Bus Width
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.