PCI & PCI Express Connectors

Manufacturer TE Connectivity
Description CONNECTOR ASSEMBLY, DUAL POSITIONS, .050
Part Number 1-5145165-2
URL http://www.te.com/usa-en/product-1-5145165-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 128
Length [in] 5.039
Termination Post Length [mm] 3.56
Termination Post Length [in] .14
????????? [µin] 30
Height [mm] 13.97
Height [in] .55
Operating Voltage [VAC] 203
Solder Tail Contact Plating Thickness [µm] 2.54
Voltage [VAC] 203
Weight [g] 12.58
Width [mm] 8.88
Width [in] .35
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .5
PCB Thickness (Accepted) [mm] 1.57
PCB Thickness (Accepted) [in] .062
Contact Mating Area Plating Material Gold
Housing Color Natural
Housing Material High Temperature Thermoplastic
Packaging Method Box
Packaging Quantity 35
Product Type Connector
Type of Connector Card Edge
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 184
Contact Base Material Phosphor Bronze
Ejector Without
PCB Mount Orientation Vertical
PCB Contact Termination Area Plating Material Tin
Pylon Material Plastic
PCB Mounting Style Through Hole
Pick and Place Cover Without
Contact Underplating Material Nickel
Number of Pylons 3
Bus Type PCI
Bus Width 64 Bit
Product selection
Selector Part Number Description Buy Now Length [mm] Length [in] Termination Post Length [mm] Termination Post Length [in] ????????? [µin] Height [mm] Height [in] Operating Voltage [VAC] Solder Tail Contact Plating Thickness [µm] Voltage [VAC] Weight [g] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Accepted) [mm] PCB Thickness (Accepted) [in] Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Product Type Type of Connector Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejector PCB Mount Orientation PCB Contact Termination Area Plating Material Pylon Material PCB Mounting Style Pick and Place Cover Contact Underplating Material Number of Pylons Bus Type Bus Width
1 1-5145165-2 CONNECTOR ASSEMBLY, DUAL POSITIONS, .050 Buy Now 128 5.039 3.56 .14 30 13.97 .55 203 2.54 203 12.58 8.88 .35 -55 – 85 -67 – 185 1.27 .05 .5 1.57 .062 Gold Natural High Temperature Thermoplastic Box 35 Connector Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 184 Phosphor Bronze Without Vertical Tin Plastic Through Hole Without Nickel 3 PCI 64 Bit
2 5145165-2 CONNECTOR ASSEMBLY, DUAL POSIT Buy Now 128 5.039 2.54 .1 15 13.97 .55 203 2.54 203 12.58 8.88 .35 -55 – 85 -67 – 185 1.27 .05 .5 1.57 .062 Gold Natural High Temperature Thermoplastic Box 35 Connector Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 184 Phosphor Bronze Without Vertical Tin Plastic Through Hole Without Nickel 3 PCI 64 Bit
Part Number
Description
Buy Now
Length [mm]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
????????? [µin]
Height [mm]
Height [in]
Operating Voltage [VAC]
Solder Tail Contact Plating Thickness [µm]
Voltage [VAC]
Weight [g]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Accepted) [mm]
PCB Thickness (Accepted) [in]
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Type of Connector
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejector
PCB Mount Orientation
PCB Contact Termination Area Plating Material
Pylon Material
PCB Mounting Style
Pick and Place Cover
Contact Underplating Material
Number of Pylons
Bus Type
Bus Width
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.