2

SATA Connectors

Manufacturer TE Connectivity
Description CONNECTOR, A-FREE SATA REC H6.
Part Number 1735926-1
Contact Current Rating (Max) [AMP] 1.5
Profile Standard
PCB Mounting Style Through Hole
Height above PC Board [INCH] .402
Centerline (Pitch) [INCH] .05
Centerline (Pitch) [MM] 1.27
Mounting Location Top
PCB Mount Orientation Right Angle
Connector System Cable-to-Board
Circuit Application Power & Signal
Contact Configuration 7P + 15P
Number of Rows 1
Height above PC Board [MM] 10.23
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Connector Style Receptacle
Number of Positions 22
Number of Ports 2
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Contact Current Rating (Max) [AMP] Profile PCB Mounting Style Height above PC Board [INCH] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Mounting Location PCB Mount Orientation Connector System Circuit Application Contact Configuration Number of Rows Height above PC Board [MM] Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions Number of Ports Connector Mounting Type
1 1735926-1 CONNECTOR, A-FREE SATA REC H6. Buy Now 1.5 Standard Through Hole .402 .05 1.27 Top Right Angle Cable-to-Board Power & Signal 7P + 15P 1 10.23 -55 – 85 Printed Circuit Board -67 – 185 Receptacle 22 2 Board Mount
Part Number
Description
Buy Now
Contact Current Rating (Max) [AMP]
Profile
PCB Mounting Style
Height above PC Board [INCH]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Mounting Location
PCB Mount Orientation
Connector System
Circuit Application
Contact Configuration
Number of Rows
Height above PC Board [MM]
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
Number of Ports
Connector Mounting Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.