TE Connectivity

Coax Terminators

Manufacturer TE Connectivity
Description COAX GRD FLAG TERMINAL-PB FREE
Part Number 9-226619-0
URL http://www.te.com/usa-en/product-9-226619-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Coax,PB
Cable Type Coaxial
Body Material Brass
Connection Type Ring Tongue
Packaging Method Strip
Product Type Terminal
Stud Size 1/4 [M6]
Circuit Application Signal
Sealable No
RF Connector Center Contact Material Brass
Body Plating Material Tin
RF Connector Center Contact Plating Material Tin-Lead
Body Insulation Without
Product selection
Selector Part Number Description Buy Now Series Cable Type Body Material Connection Type Packaging Method Product Type Stud Size Circuit Application Sealable RF Connector Center Contact Material Body Plating Material RF Connector Center Contact Plating Material Body Insulation
1 9-226619-0 COAX GRD FLAG TERMINAL-PB FREE Buy Now Coax,PB Coaxial Brass Ring Tongue Strip Terminal 1/4 [M6] Signal No Brass Tin Tin-Lead Without
2 9-226619-1 GND FLAG TERMINAL, LF PLTG Buy Now Coaxial Brass Ring Tongue Strip Terminal 8 [M4] Signal No Brass Tin Tin-Lead Without
Part Number
Description
Buy Now
Series
Cable Type
Body Material
Connection Type
Packaging Method
Product Type
Stud Size
Circuit Application
Sealable
RF Connector Center Contact Material
Body Plating Material
RF Connector Center Contact Plating Material
Body Insulation
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page