Circular Power Connectors

Manufacturer TE Connectivity
Description CMC PLUG ASSEMBLY,SZ 28-24
Part Number 208457-1
URL http://www.te.com/usa-en/product-208457-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Accepts Wire Insulation Diameter Range [mm] 3.81
Connector System Wire-to-Wire
Housing Type Plug
Contact Protection With
Housing Material Thermoplastic
Shell Type Metal
Reverse Gender Standard
Number of Positions 24
Mating Alignment Type Keyed
Product Type Housing
Mating Retention With
Number of Signal Positions 24
Number of Power Positions 0
UL Flammability Rating UL 94V-0
Packaging Method Box
Packaging Quantity 10
Shell Size 28
Contact Type Socket
Sealable No
Mating Alignment With
Mating Retention Type Threaded Coupling
Housing Color Black
Fluid Resistance None
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Connector System Housing Type Contact Protection Housing Material Shell Type Reverse Gender Number of Positions Mating Alignment Type Product Type Mating Retention Number of Signal Positions Number of Power Positions UL Flammability Rating Packaging Method Connector & Contact Terminates To Packaging Quantity Shell Size Contact Type Seal Type Sealable Mating Alignment Mating Retention Type Housing Color Fluid Resistance
1 208457-1 CMC PLUG ASSEMBLY,SZ 28-24 Buy Now CPC 3.81 Wire-to-Wire Plug With Thermoplastic Metal Standard 24 Keyed Housing With 24 0 UL 94V-0 Box 10 28 Socket No With Threaded Coupling Black None
5 208457-3 CMC PLUG ASSEMBLY,SZ 28-24 Buy Now CPC 3.81 Wire-to-Wire Plug With Thermoplastic Metal Standard 24 Keyed Housing With 24 0 UL 94V-0 Box 10 28 Socket Tetraseal Yes With Threaded Coupling Black Immersion
6 208470-1 CMC PLUG ASSEMBLY,SZ 28 Buy Now CPC 3.81 Wire-to-Wire Plug With Thermoplastic Metal Standard 37 Keyed Housing With 37 0 UL 94V-0 Box Wire & Cable 10 28 Socket No With Threaded Coupling Black None
7 208470-3 CMC PLUG ASSEMBLY,SZ 28 Buy Now CPC 3.81 Wire-to-Wire Plug With Thermoplastic Metal Standard 37 Keyed Housing With 37 0 UL 94V-0 Box Wire & Cable 10 28 Socket Tetraseal Yes With Threaded Coupling Black Immersion
8 208488-1 CMC PLUG ASSEMBLY,SZ 22 Buy Now CPC 2.54 Wire-to-Wire Plug With Thermoplastic Metal Standard 16 Keyed Housing With 16 0 UL 94V-0 Carton Wire & Cable 10 22 Socket No With Threaded Coupling Black None
9 208488-3 CMC PLUG ASSEMBLY,SZ 22 Buy Now CPC 2.54 Wire-to-Wire Plug With Thermoplastic Metal Standard 16 Keyed Housing With 16 0 UL 94V-0 Box Wire & Cable 10 22 Socket Tetraseal Yes With Threaded Coupling Black Immersion
10 208488-4 KITTED CMC PLUG ASSY, 22-16 Buy Now CPC 2.54 Wire-to-Wire Plug With Thermoplastic Metal Standard 16 Keyed Housing With 16 0 UL 94V-0 Bag Wire & Cable 1 22 Socket Tetraseal Yes With Threaded Coupling Black Immersion
11 208488-5 CMC PLUG ASSEMBLY,SZ 22 Buy Now CPC 2.54 Wire-to-Wire Plug With Thermoplastic Metal Standard 16 Keyed Housing With 16 0 UL 94V-0 Box Wire & Cable 10 22 Socket No With Threaded Coupling Black None
12 208714-1 CMC PLUG ASSEMBLY,SZ 14-7 Buy Now CPC 2.67 Wire-to-Wire Plug With Thermoplastic Metal Standard 7 Keyed Housing With 7 0 UL 94V-0 Carton Wire & Cable 12 14 Socket No With Threaded Coupling Black None
2 208714-2 CMC PLUG ASSEMBLY,SZ 14-7 Buy Now CPC 2.67 Wire-to-Wire Plug With Thermoplastic Metal Standard 7 Keyed Housing With 7 0 UL 94V-0 Carton Wire & Cable 12 14 Socket Tetraseal Yes With Threaded Coupling Black Immersion
3 208718-1 CMC PLUG ASSEMBLY,SZ 14-5 Buy Now CPC 3.43 Wire-to-Wire Plug With Thermoplastic Metal Standard 5 Keyed Housing With 5 0 UL 94V-0 Carton Wire & Cable 12 14 Socket No With Threaded Coupling Black None
4 208718-2 CMC PLUG ASSEMBLY,SZ 14-5 Buy Now CPC 3.43 Wire-to-Wire Plug With Thermoplastic Metal Standard 5 Keyed Housing With 5 0 UL 94V-0 Carton Wire & Cable 12 14 Socket Tetraseal Yes With Threaded Coupling Black Immersion
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Connector System
Housing Type
Contact Protection
Housing Material
Shell Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Mating Retention
Number of Signal Positions
Number of Power Positions
UL Flammability Rating
Packaging Method
Connector & Contact Terminates To
Packaging Quantity
Shell Size
Contact Type
Seal Type
Sealable
Mating Alignment
Mating Retention Type
Housing Color
Fluid Resistance
Documentation
Circular Metal (CMC) Connector - 208470-1
Circular Metal (CMC) Connector - 208470-3
Circular Metal (CMC) Connector - 208488-1
Circular Metal (CMC) Connector - 208488-3
Circular Metal (CMC) Connector - 208714-1
Circular Metal (CMC) Connector - 208714-2
Circular Plastic Connectors (CPC) - 208457-1
Circular Plastic Connectors (CPC) - 208457-3
Circular Plastic Connectors (CPC) - 208470-1
Circular Plastic Connectors (CPC) - 208470-3
Circular Plastic Connectors (CPC) - 208488-1
Circular Plastic Connectors (CPC) - 208488-3
Circular Plastic Connectors (CPC) - 208714-1
Circular Plastic Connectors (CPC) - 208714-2
Circular Plastic Connectors (CPC) - 208718-1
Circular Plastic Connectors (CPC) - 208718-2
PLUG ASSEMBLY, STD SEX, SERIES 1, 28-24, CMC - 208457-1
PLUG ASSEMBLY, STD SEX, SERIES 1, 28-24, CMC - 208457-3
3D PDF - 208457-1
3D PDF - 208457-3
PLUG ASSEMBLY, STD SEX, SERIES 1, 28-37, CMC - 208470-1
PLUG ASSEMBLY, STD SEX, SERIES 1, 28-37, CMC - 208470-3
3D PDF - 208470-1
3D PDF - 208470-3
PLUG ASSEMBLY, STD SEX, SERIES 1, 22-16, CMC - 208488-1
PLUG ASSEMBLY, STD SEX, SERIES 1, 22-16, CMC - 208488-3
PLUG ASSEMBLY, STD SEX, SERIES 1, 22-16, CMC - 208488-4
PLUG ASSEMBLY, STD SEX, SERIES 1, 22-16, CMC - 208488-5
3D PDF - 208488-1
3D PDF - 208488-3
3D PDF - 208488-4
3D PDF - 208488-5
PLUG ASSEMBLY, STANDARD SEX, SERIES 1, 14-7, CMC - 208714-1
PLUG ASSEMBLY, STANDARD SEX, SERIES 1, 14-7, CMC - 208714-2
3D PDF - 208714-1
3D PDF - 208714-2
PLUG ASSEMBLY, STANDARD SEX, SERIES 1, 14-5, CMC - 208718-1
PLUG ASSEMBLY, STANDARD SEX, SERIES 1, 14-5, CMC - 208718-2
3D PDF - 208718-1
3D PDF - 208718-2
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208457-1
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208457-3
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208470-1
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208470-3
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208488-1
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208488-3
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208488-4
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208488-5
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208714-1
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208714-2
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208718-1
METAL SHELL CPC (CIRCULAR PLASTIC CONNECTORS) - 208718-2
Circular Metal Connector (CMC) - 208470-1
Circular Metal Connector (CMC) - 208470-3
Circular Metal Connector (CMC) - 208488-1
Circular Metal Connector (CMC) - 208488-3
Circular Metal Connector (CMC) - 208714-1
Circular Metal Connector (CMC) - 208714-2
Circular Metal Connector (CMC) - 208470-1
Circular Metal Connector (CMC) - 208470-3
Circular Metal Connector (CMC) - 208488-1
Circular Metal Connector (CMC) - 208488-3
Circular Metal Connector (CMC) - 208714-1
Circular Metal Connector (CMC) - 208714-2
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208457-1
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208457-3
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208470-1
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208470-3
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208488-1
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208488-3
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208714-1
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208714-2
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208718-1
AMP Circular Connectors for Commercial Signal & Power Applications Continued - 208718-2
MD_208470-1_110220171416_dmtec - 208470-1
CIRCULAR PLASTIC CONNECTOR REPORT - 208457-1
CIRCULAR PLASTIC CONNECTOR REPORT - 208488-5
CIRCULAR PLASTIC CONNECTOR REPORT - 208718-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.