Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description CLIP HSG FOR 070(EJ MK-II 16P)
Part Number 368121-1
URL http://www.te.com/usa-en/product-368121-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Econoseal J - 070
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Accessory Type Mounting Clips
Packaging Method Bag
Packaging Quantity 1000
UL Flammability Rating UL 94-HB
Color Black
?? PA
Connector System Wire-to-Wire
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method Packaging Quantity UL Flammability Rating Color ?? Connector System Serviceable
1 368121-1 CLIP HSG FOR 070(EJ MK-II 16P) Buy Now Econoseal J - 070 -40 – 120 -40 – 248 Mounting Clips Bag 1000 UL 94-HB Black PA Wire-to-Wire Yes
2 368165-1 CLIP HSG FOR 070/EJ MK-II(+) Buy Now Econoseal -40 – 120 -40 – 248 Mounting Clips Bag 1000 UL 94-HB Black PA Wire-to-Wire Yes
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
Packaging Quantity
UL Flammability Rating
Color
??
Connector System
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.