TE Connectivity

Circular Connector Backshells & Clamps

Manufacturer TE Connectivity
Description CLAMP CABLE SHELL,SIZE 23
Part Number 207774-3
Body Style Straight
Cover Without
Accessory Type Cable Clamp
Cable Diameter (Max) [MM] 28.58
Thread Size 1-3/8-18 UNEF-2B
Cable Diameter (Max) [INCH] 1.125
Shell Size 23
Packaging Method Individual
Product selection
Selector Part Number Description Buy Now Body Style Cover Accessory Type Cable Diameter (Max) [MM] Thread Size Cable Diameter (Max) [INCH] Shell Size Packaging Method
1 207774-2 CABLE CLAMP ASY,SZ 23,BULK PKG Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Bulk
2 207774-3 CLAMP CABLE SHELL,SIZE 23 Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Individual
3 207774-4 CABLE CLAMP ASY,SZ 23,BULK PKG Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Bulk
4 207774-1 CLAMP CABLE SHELL,SIZE 23 Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Individual
Part Number
Description
Buy Now
Body Style
Cover
Accessory Type
Cable Diameter (Max) [MM]
Thread Size
Cable Diameter (Max) [INCH]
Shell Size
Packaging Method
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page