Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description Champ 050 series,40pos,Au over PdNi
Part Number 1734037-4
URL http://www.te.com/usa-en/product-1734037-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP .050 Series I
Centerline (Pitch) [mm] 1.27
Row-to-Row Spacing [mm] 1.905
Connector System Board-to-Board
Number of Positions 40
Termination Method to Printed Circuit Board Through Hole
Contact Mating Area Plating Material Gold Flash
UL Flammability Rating UL 94V-0
Contact Type Socket
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Package
Mating Alignment With
PCB Mount Alignment Without
Connector Mounting Type Board Mount
Sealable No
Board-to-Board Configuration Right Angle
Pick and Place Cover Without
Circuit Application Signal
Housing Material Matte
PCB Mount Orientation Right Angle
Mating Alignment Type Polarization
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Connector System Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment PCB Mount Alignment Connector Mounting Type Sealable Board-to-Board Configuration Pick and Place Cover Circuit Application Housing Material PCB Mount Orientation Mating Alignment Type
1 1734037-4 Champ 050 series,40pos,Au over PdNi Buy Now Product Documentation CHAMP .050 Series I 1.27 1.905 Board-to-Board 40 Through Hole Gold Flash UL 94V-0 Socket With Printed Circuit Board Package With Without Board Mount No Right Angle Without Signal Matte Right Angle Polarization
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Connector System
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
PCB Mount Alignment
Connector Mounting Type
Sealable
Board-to-Board Configuration
Pick and Place Cover
Circuit Application
Housing Material
PCB Mount Orientation
Mating Alignment Type