Standard Circular Connectors

Manufacturer TE Connectivity
Description Ceelok FAS-T, Recpt Kit, Sq, Ni
Part Number 2102343-1
URL http://www.te.com/usa-en/product-2102343-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CeeLok FAS-T Connector,CeeLok FAS-T Nano Connector
Operating Temperature Range [°C] -65 – 175
Assembly Length [mm] 34.29
Data Rate [Gb/s] 10
Product Type Connector
Connector Style Receptacle
Shell Plating Material Electroless Nickel
Shell Material Aluminum Alloy
Shell Size 8
Preloaded No
Packaging Quantity 1
Connector System Wire-to-Board
Number of Positions 8
Polarization Code N
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Assembly Length [mm] Data Rate [Gb/s] Product Type Connector Style Shell Plating Material Shell Material Shell Size Preloaded Packaging Quantity Connector System Number of Positions Polarization Code
1 2102343-1 Ceelok FAS-T, Recpt Kit, Sq, Ni Buy Now CeeLok FAS-T Connector,CeeLok FAS-T Nano Connector -65 – 175 34.29 10 Connector Receptacle Electroless Nickel Aluminum Alloy 8 No 1 Wire-to-Board 8 N
2 2102343-3 CeeLok FAS-T, Recpt Kit, Sq, Ni, A Buy Now CeeLok FAS-T Connector,CeeLok FAS-T Nano Connector -65 – 175 34.29 10 Connector Receptacle Electroless Nickel Aluminum Alloy 8 No 1 Wire-to-Board 8 A
3 2102343-5 CeeLok FAS-T, Recpt Kit, Sq, Ni, B Buy Now CeeLok FAS-T Connector,CeeLok FAS-T Nano Connector -65 – 175 34.29 10 Connector Receptacle Electroless Nickel Aluminum Alloy 8 No 1 Wire-to-Board 8 B
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Assembly Length [mm]
Data Rate [Gb/s]
Product Type
Connector Style
Shell Plating Material
Shell Material
Shell Size
Preloaded
Packaging Quantity
Connector System
Number of Positions
Polarization Code
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.