Trimmers

Manufacturer TE Connectivity
Description CB10V 470K 10% HEX - 3-1630481-4
Part Number 3-1630481-4
URL http://www.te.com/usa-en/product-3-1630481-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CB10
Also Known As (Marketing Alias) 3-1630481-4
Resistance [O] 470K
Power Rating [W] .15
Dimensions [mm] 11 x 9.8 x 5
Voltage Rating [V] 200
Sealed No
Termination Type Printed Circuit Board
Mount Style Radial-Leaded
Tolerance 10%
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Resistance [O] Power Rating [W] Dimensions [mm] Voltage Rating [V] Sealed Termination Type Mount Style Tolerance
1 3-1630481-4 CB10V 470K 10% HEX - 3-1630481-4 Buy Now CB10 3-1630481-4 470K .15 11 x 9.8 x 5 200 No Printed Circuit Board Radial-Leaded 10%
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Resistance [O]
Power Rating [W]
Dimensions [mm]
Voltage Rating [V]
Sealed
Termination Type
Mount Style
Tolerance
Documentation