Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description CARRIER FOR RECEPTACLE INSERTS
Part Number 1-1718484-1
URL http://www.te.com/usa-en/product-1-1718484-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System
Height [mm] 24.3
Height [in] .956
Length [mm] 42.3
Length [in] 1.66
Row-to-Row Spacing [mm] 4.2
Row-to-Row Spacing [in] .318
Width [mm] 26
Width [in] 1.02
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Operating Voltage [VDC] 36
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable No
Polarized Yes
Number of Positions 25
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 900
Connector Position Assurance Capable No
Connector Code A
Sealable No
Number of Rows 3
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows
1 1-1718484-1 CARRIER FOR RECEPTACLE INSERTS Buy Now AMP MCP Connector System 24.3 .956 42.3 1.66 4.2 .318 26 1.02 2.8 .11 36 -40 – 120 -40 – 248 4 .157 12 Wire-to-Board No Yes 25 On the Terminal UL 94-HB No Housing for female terminals Yes Without No Box 180° Black PBT GF 900 No A No 3
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.