QSFP/QSFP+/zQSFP+

Manufacturer TE Connectivity
Description CAGE ASSEMBLY, 1X2, QSFP28, SPRING
Part Number 2170805-5
URL http://www.te.com/usa-en/product-2170805-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series zQSFP+/QSFP28
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Tail Length [mm] 2.05
Tail Length [in] .081
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Data Rate (Max) [Gb/s] 28
Product Type Cage
Form Factor QSFP28
Number of Ports 2
Packaging Method Box & Tray
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Sealable No
Enhancements Standard
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Contact Termination Area Plating Material Tin
Rear EONs per Port Column 1
Heat Sink Compatible Yes
Included Heat Sink No
Included Lightpipe No
Port Matrix Configuration 1 x 2
EMI Containment Feature Type Internal/External EMI Springs
Cage Material Nickel Silver
Cage Type Ganged
For Use With Pluggable I/O Products QSFP28 Cable Assembly
Pluggable I/O Applications Standard
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Data Rate (Max) [Gb/s] Product Type Form Factor Number of Ports Packaging Method UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Enhancements Termination Method to Printed Circuit Board PCB Contact Termination Area Plating Material Rear EONs per Port Column Heat Sink Compatible Included Heat Sink Included Lightpipe Port Matrix Configuration EMI Containment Feature Type Cage Material Cage Type For Use With Pluggable I/O Products Pluggable I/O Applications
1 2170805-5 CAGE ASSEMBLY, 1X2, QSFP28, SPRING Buy Now zQSFP+/QSFP28 1.57 .062 2.05 .081 -40 – 85 -40 – 185 28 Cage QSFP28 2 Box & Tray UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board No Standard Through Hole - Press-Fit Tin 1 Yes No No 1 x 2 Internal/External EMI Springs Nickel Silver Ganged QSFP28 Cable Assembly Standard
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Data Rate (Max) [Gb/s]
Product Type
Form Factor
Number of Ports
Packaging Method
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Enhancements
Termination Method to Printed Circuit Board
PCB Contact Termination Area Plating Material
Rear EONs per Port Column
Heat Sink Compatible
Included Heat Sink
Included Lightpipe
Port Matrix Configuration
EMI Containment Feature Type
Cage Material
Cage Type
For Use With Pluggable I/O Products
Pluggable I/O Applications
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.