Manufacturer TE Connectivity
Description CAGE ASSEMBLY, 1 LP PER PORT, 1X4, OSFP
Part Number 1-2338495-1
URL http://www.te.com/usa-en/product-1-2338495-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Connector & Contact Terminates To Printed Circuit Board
Connector System Cable-to-Board
Sealable No
Lightpipes per Port 1
Included Lightpipe Yes
PCB Mounting Style Double-Sided (Belly-to-Belly)
Bezel Mounting Style Through Bezel
Port Matrix Configuration 1 x 4
EMI Containment Feature Type EMI Springs
Cage Type Ganged
Form Factor OSFP
Pluggable I/O Product Types Cage Assembly
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Connector & Contact Terminates To Connector System Sealable Lightpipes per Port Included Lightpipe PCB Mounting Style Bezel Mounting Style Port Matrix Configuration EMI Containment Feature Type Cage Type Form Factor Pluggable I/O Product Types
1 1-2338495-1 CAGE ASSEMBLY, 1 LP PER PORT, 1X4, OSFP Buy Now -55 – 85 -67 – 185 Printed Circuit Board Cable-to-Board No 1 Yes Double-Sided (Belly-to-Belly) Through Bezel 1 x 4 EMI Springs Ganged OSFP Cage Assembly
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Connector & Contact Terminates To
Connector System
Sealable
Lightpipes per Port
Included Lightpipe
PCB Mounting Style
Bezel Mounting Style
Port Matrix Configuration
EMI Containment Feature Type
Cage Type
Form Factor
Pluggable I/O Product Types
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.