TE Connectivity

Circular Connector Backshells & Clamps

Manufacturer TE Connectivity
Description CABLE CLAMP KIT, BULK PKG
Part Number 1-206322-0
Body Style Straight
Cover Without
Accessory Type Cable Clamp
Cable Diameter (Max) [MM] 17.86
Thread Size 15/16-20 UNEF-2B
Cable Diameter (Max) [INCH] .703
Shell Size 17
Packaging Method Bulk
Product selection
Selector Part Number Description Buy Now Body Style Cover Accessory Type Cable Diameter (Max) [MM] Thread Size Cable Diameter (Max) [INCH] Shell Size Packaging Method
1 206322-9 CABLE CLAMP SIZE 17 Buy Now Straight Without Cable Clamp 17.86 15/16-20 UNEF-2B .703 17 Individual
2 206358-5 CABLE CLAMP ASY, SIZE 11 Buy Now Straight Without Cable Clamp 11.51 5/8-24 UNEF-2B .453 11 Individual
3 206358-6 CABLE CLAMP KIT, BULK PKG Buy Now Straight Without Cable Clamp 11.51 5/8-24 UNEF-2B .453 11 Bulk
4 206512-5 CLAMP,CABLE SHELL,SIZE 23 Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Individual
5 206512-6 LARGE CABLE CLAMP KIT,BULK PKG Buy Now Straight Without Cable Clamp 28.58 1-3/8-18 UNEF-2B 1.125 23 Bulk
6 207008-5 CABLE CLAMP, SIZE 13 Buy Now Straight Without Cable Clamp 17.86 3/4-20 UNEF-2B .703 13 Individual
7 207008-6 CABLE CLAMP KIT, BULK PKG Buy Now Straight Without Cable Clamp 17.86 3/4-20 UNEF-2B .703 13 Bulk
8 1-206322-0 CABLE CLAMP KIT, BULK PKG Buy Now Straight Without Cable Clamp 17.86 15/16-20 UNEF-2B .703 17 Bulk
9 1-206322-1 CABLE CLAMP KIT, BULK PKG Buy Now Straight Without Cable Clamp 17.86 15/16-20 UNEF-2B .703 17 Individual
10 206322-6 CABLE CLAMP KIT,BULK PKG Buy Now Straight Without Cable Clamp 17.86 15/16-20 .703 17 Bulk
Part Number
Description
Buy Now
Body Style
Cover
Accessory Type
Cable Diameter (Max) [MM]
Thread Size
Cable Diameter (Max) [INCH]
Shell Size
Packaging Method
Documentation
Contact the supplier