TE Connectivity

RF Connector Boots

Manufacturer TE Connectivity
Description Cable Boot Black RG174, 179, 187, 188, 3
Part Number 1-1478996-6
Sealable No
Operating Temperature Range [DEGC] -10 – 75
Operating Temperature Range [DEGF] -14 – 167
Cable Type RG 187A
Product selection
Selector Part Number Description Buy Now Sealable Operating Temperature Range [DEGC] Operating Temperature Range [DEGF] Cable Type
1 5-1478996-6 Cable Boot Black RG59, 62, 140 Buy Now No -10 – 75 -14 – 167 URM 90
2 6-1478996-1 Cable Boot White WOL RG59, 62, 140, 210, Buy Now No -10 – 75 -14 – 167 RG 59B
3 6-1478996-2 Cable Boot Blue WOL RG59, 62, 140, 210, Buy Now No -10 – 75 -14 – 167 RG 140
4 6-1478996-4 Cable Boot Green WOL RG59, 62, 140, 210, Buy Now No -10 – 75 -14 – 167 URM 70
5 6-1478996-5 Cable Boot Red WOL RG59, 62, 140, 210, U Buy Now No -10 – 75 -14 – 167 URM 90
6 6-1478996-6 Cable Boot Black WOL RG59, 62, 140, 210, Buy Now No -10 – 75 -14 – 167 RG 140
7 3-1478996-5 Cable Boot Red RG55, 58, 141, 142, 223, Buy Now No -10 – 75 -14 – 167 Belden 9907
8 3-1478996-6 Cable Boot Black RG55, 58, 141 Buy Now No -10 – 75 -14 – 167 Belden 9907
9 4-1478996-2 Cable Boot Blue WOL RG55, 58, 141, 142, Buy Now No -10 – 75 -14 – 167 URM 301
10 4-1478996-3 Cable Boot Yellow WOL RG55, 58, 141, 142 Buy Now No -10 – 75 -14 – 167 URM 76
11 4-1478996-5 Cable Boot Red WOL RG55, 58, 141, 142, 2 Buy Now No -10 – 75 -14 – 167 RG 55B
12 4-1478996-6 Cable Boot Black RG55, 58, 141, 142, 223 Buy Now No -10 – 75 -14 – 167 URM 43
13 5-1478996-0 Cable Boot Orange RG59, 62, 140, 210, UR Buy Now No -10 – 75 -14 – 167 RG 62A
14 5-1478996-1 Cable Boot White RG59, 62, 140, 210, URM Buy Now No -10 – 75 -14 – 167 RG 59B
15 5-1478996-2 Cable Boot Blue RG59, 62, 140, 210, URM7 Buy Now No -10 – 75 -14 – 167 RG 62A
16 5-1478996-3 Cable Boot Yellow RG59, 62, 140, 210, UR Buy Now No -10 – 75 -14 – 167 RG 59B
17 5-1478996-4 Cable Boot Green RG59, 62, 140, 210, URM Buy Now No -10 – 75 -14 – 167 RG 59B
18 5-1478996-5 Cable Boot Red RG59, 62, 140, Buy Now No -10 – 75 -14 – 167 URM 70
19 1-1478996-1 Cable Boot White RG174, 179, 187, 188, 3 Buy Now No -10 – 75 -14 – 167 URM 95
20 1-1478996-2 Cable Boot Blue RG174, 179, 18 Buy Now No -10 – 75 -14 – 167 URM 111
21 1-1478996-3 Cable Boot Yellow RG174, 179, 187, 188, Buy Now No -10 – 75 -14 – 167 URM 111
22 1-1478996-4 Cable Boot Green RG174, 179, 187, 188, 3 Buy Now No -10 – 75 -14 – 167 RG 174A
23 1-1478996-5 Cable Boot Red RG174, 179, 187 Buy Now No -10 – 75 -14 – 167 RG 188A
24 1-1478996-6 Cable Boot Black RG174, 179, 187, 188, 3 Buy Now No -10 – 75 -14 – 167 RG 187A
25 2-1478996-6 Cable Boot Black WOL RG174, 179, 187, 18 Buy Now No -10 – 75 -14 – 167 URM 111
26 3-1478996-0 Cable Boot Orange RG55, 58, 141, 142, 22 Buy Now No -10 – 75 -14 – 167 Belden 9907
27 3-1478996-1 Cable Boot White RG55, 58, 141, 142, 223 Buy Now No -10 – 75 -14 – 167 Belden 9907
28 3-1478996-2 Cable Boot Blue RG55, 58, 141, Buy Now No -10 – 75 -14 – 167 Belden 9907
29 3-1478996-3 Cable Boot Yellow RG55, 58, 141, 142, 22 Buy Now No -10 – 75 -14 – 167 Belden 9907
30 3-1478996-4 Cable Boot Green RG55, 58, 141 Buy Now No -10 – 75 -14 – 167 Belden 9907
31 1-1478996-0 Cable Boot Orange RG174, 179, 187, 188, Buy Now No -10 – 75 -14 – 167 RG 187A
Part Number
Description
Buy Now
Sealable
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Cable Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page