TE Connectivity

Pluggable I/O Cable Assemblies

Manufacturer TE Connectivity
Description C/A, ACTIVE SFP+ TO SFP+, TI 1M 30AWG
Part Number 2032757-2
Shielded Yes
Number of Signal Positions 4
Keyed No
Wire Size [MMSQ] .051
Data Rate [GBS] 10
Color Black
Number of Positions 2-Pair
Wire Size [AWG] 30
Connector Type (End A) SFP+
Connector Type (End B) Direct Attach SFP+
Equalized No
Flammability Rating CL2
Overall Outside Cable Diameter 4.37 mm
Cable Assembly Type Small Form Factor Pluggable (SFP)
Cable Assembly Length [FT] 3.281
Cable Assembly Length [M] 1
Product selection
Selector Part Number Description Buy Now Shielded Number of Signal Positions Keyed Wire Size [MMSQ] Data Rate [GBS] Color Number of Power Positions Number of Positions Wire Size [AWG] Connector Type (End A) Connector Type (End B) Equalized Flammability Rating Overall Outside Cable Diameter Cable Assembly Type Cable Assembly Length [FT] Cable Assembly Length [M]
1 2032757-5 C/A, ACTIVE SFP+ TO SFP+, TI 4M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 13.123 4
2 2032757-6 C/A, ACTIVE SFP+ TO SFP+, TI 5M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 16.404 5
3 2032757-7 C/A, ACTIVE SFP+ TO SFP+, TI 6M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 19.684 6
4 2032757-8 C/A, ACTIVE SFP+ TO SFP+, TI 7M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 22.966 7
5 2032757-9 C/A, ACTIVE SFP+ TO SFP+, TI 8M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 26.245 8
6 2127931-1 C/A, SFP+, GENERIC, 0.5M Buy Now Yes 4 No .051 10 Black 0 2-Pair 30 SFP+ SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 1.64 .5
7 2127931-2 C/A, SFP+, GENERIC, 1.0M Buy Now Yes 4 No .051 10 Black 0 2-Pair 30 SFP+ SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 3.281 1
8 2127931-3 C/A, SFP+, GENERIC, 2.0M Buy Now Yes 4 No .051 10 Black 0 2-Pair 30 SFP+ SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 6.562 2
9 2127931-4 C/A, SFP+, GENERIC, 3.0M Buy Now Yes 4 No .051 10 Black 0 2-Pair 30 SFP+ SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 9.842 3
10 2127932-1 C/A, SFP+, GENERIC, 0.5M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 1.64 .5
11 2127932-2 C/A, SFP+, GENERIC, 1.0M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 3.28 1
12 2127932-3 C/A, SFP+, GENERIC, 2.0M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 6.56 2
13 1-2032757-0 C/A, ACTIVE SFP+ TO SFP+, TI 9M 28AWG Buy Now Yes 4 No .081 10 Black 2-Pair 28 Direct Attach SFP+ Direct Attach SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 29.528 9
14 1-2032757-1 C/A, ACTIVE SFP+ TO SFP+, TI 10M 28AWG Buy Now Yes 4 No .081 10 Black 2-Pair 28 Direct Attach SFP+ Direct Attach SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 32.809 10
15 1-2032757-2 C/A, ACTIVE SFP+ TO SFP+, TI 11M 24AWG Buy Now Yes 4 No .205 10 Black 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 36.089 11
16 1-2032757-3 C/A, ACTIVE SFP+ TO SFP+, TI 12M 24AWG Buy Now Yes 4 No .205 10 Black 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 39.369 12
17 1-2032757-4 C/A, ACTIVE SFP+ TO SFP+, TI 13M 24AWG Buy Now Yes 4 No .205 10 Black 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 42.651 13
18 1-2032757-5 C/A, ACTIVE SFP+ TO SFP+, TI 1 Buy Now Yes 4 No .205 10 Black 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 45.932 14
19 1-2032757-6 C/A, ACTIVE SFP+ TO SFP+, TI 1 Buy Now Yes 4 No .205 10 Black 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 49.212 15
20 2032757-1 C/A, ACTIVE SFP+ TO SFP+, TI 0.5M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 Direct Attach SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 1.64 .5
21 2032757-2 C/A, ACTIVE SFP+ TO SFP+, TI 1M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 3.281 1
22 2032757-3 C/A, ACTIVE SFP+ TO SFP+, TI 2M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 6.562 2
23 2032757-4 C/A, ACTIVE SFP+ TO SFP+, TI 3M 30AWG Buy Now Yes 4 No .051 10 Black 2-Pair 30 SFP+ Direct Attach SFP+ No CL2 4.37 mm Small Form Factor Pluggable (SFP) 9.842 3
24 2127934-3 C/A, SFP+, GENERIC, 2.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 6.562 2
25 2127934-4 C/A, SFP+, GENERIC, 3.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 9.842 3
26 2127934-5 C/A, SFP+, GENERIC, 4.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 13.123 4
27 2127934-6 C/A, SFP+, GENERIC, 5.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 16.404 5
28 2127934-7 C/A, SFP+, GENERIC, 6.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 19.685 6
29 2127934-8 C/A, SFP+, GENERIC, 7.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 22.966 7
30 2127932-4 C/A, SFP+, GENERIC, 3.0M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 9.84 3
31 2127932-5 C/A, SFP+, GENERIC, 4.0M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 13.12 4
32 2127932-6 C/A, SFP+, GENERIC, 5.0M Buy Now Yes 4 No .081 10 Black 0 2-Pair 28 SFP+ SFP+ No CL2 4.70 mm Small Form Factor Pluggable (SFP) 16.4 5
33 2127933-1 C/A, SFP+, GENERIC, 0.5M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 1.64 .5
34 2127933-2 C/A, SFP+, GENERIC, 1.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 3.281 1
35 2127933-3 C/A, SFP+, GENERIC, 2.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 6.562 2
36 2127933-4 C/A, SFP+, GENERIC, 3.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 9.842 3
37 2127933-5 C/A, SFP+, GENERIC, 4.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 13.123 4
38 2127933-6 C/A, SFP+, GENERIC, 5.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 16.404 5
39 2127933-7 C/A, SFP+, GENERIC, 6.0M Buy Now Yes 4 No .129 10 Black 0 2-Pair 26 SFP+ SFP+ No CL2 5.21 mm Small Form Factor Pluggable (SFP) 19.685 6
40 2127934-1 C/A, SFP+, GENERIC, 0.5M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 1.64 .5
41 2127934-2 C/A, SFP+, GENERIC, 1.0M Buy Now Yes 4 No .205 10 Black 0 2-Pair 24 SFP+ SFP+ No CL2 6.48 mm Small Form Factor Pluggable (SFP) 3.281 1
Part Number
Description
Buy Now
Shielded
Number of Signal Positions
Keyed
Wire Size [MMSQ]
Data Rate [GBS]
Color
Number of Power Positions
Number of Positions
Wire Size [AWG]
Connector Type (End A)
Connector Type (End B)
Equalized
Flammability Rating
Overall Outside Cable Diameter
Cable Assembly Type
Cable Assembly Length [FT]
Cable Assembly Length [M]
Documentation
Contact the supplier