TE Connectivity

Pluggable I/O Cable Assemblies

Manufacturer TE Connectivity
Description C/A, 4X MINISAS HD TO MINISAS, 28AWG, 2M
Part Number 2202508-3
Shielded Yes
Number of Signal Positions 16
Keyed No
Wire Size [MMSQ] .081
Data Rate [GBS] 6
Color Black
Number of Power Positions 0
Number of Positions 8-Pair
Wire Size [AWG] 28
Connector Type (End A) Mini-SAS HD
Connector Type (End B) Mini-SAS HD
Equalized No
Overall Outside Cable Diameter 7.87 mm
Cable Assembly Type Mini Serial Attached SCSI (Mini-SAS) HD
Halogen Free Yes
Cable Assembly Length [FT] 6.56
Cable Assembly Length [M] 2
Product selection
Selector Part Number Description Buy Now Shielded Number of Signal Positions Keyed Wire Size [MMSQ] Data Rate [GBS] Color Number of Power Positions Number of Positions Wire Size [AWG] Connector Type (End A) Connector Type (End B) Equalized Flammability Rating Overall Outside Cable Diameter Cable Assembly Type Halogen Free Cable Assembly Length [FT] Cable Assembly Length [M]
1 2202503-2 C/A, 4X MINISAS HD, 30AWG PASSIVE, 1M Buy Now Yes 16 No .051 6 Black 0 8-Pair 30 Mini-SAS HD Mini-SAS HD No CL2 5.46 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 3.281 1
2 2202503-3 C/A, 4X MINISAS HD, 30AWG PASSIVE, 2M Buy Now Yes 16 No .051 6 Black 0 8-Pair 30 Mini-SAS HD Mini-SAS HD No CL2 5.46 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 6.562 2
3 2202503-4 C/A, 4X MINISAS HD, 30AWG PASSIVE, 3M Buy Now Yes 16 No .051 6 Black 0 8-Pair 30 Mini-SAS HD Mini-SAS HD No CL2 5.46 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 9.842 3
4 2202508-1 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 0. Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 1.64 .5
5 2202508-2 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 1M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 3.28 1
6 2202508-3 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 2M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD No 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 6.56 2
7 2202508-4 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 3M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD No 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 9.84 3
8 2202508-5 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 4M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 13.12 4
9 2202508-6 C/A, 4X MINISAS HD TO MINISAS, 28AWG, 5M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD 7.87 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 16.4 5
10 2202501-4 C/A, 4X MINISAS HD, 26AWG PASSIVE, 3M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD No CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 9.842 3
11 2202501-5 C/A, 4X MINISAS HD, 26AWG PASSIVE, 4M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 13.123 4
12 2202501-6 C/A, 4X MINISAS HD, 26AWG PASSIVE, 5M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 16.404 5
13 2202501-7 C/A, 4X MINISAS HD, 26AWG PASSIVE, 6M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD No CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 19.685 6
14 2202501-8 C/A, 4X MINISAS HD, 26AWG PASSIVE, 7M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 22.966 7
15 2202502-1 C/A, 4X MINISAS HD, 28AWG PASSIVE, 0.5M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 1.64 .5
16 2202502-2 C/A, 4X MINISAS HD, 28AWG PASSIVE, 1M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 3.28 1
17 2202502-3 C/A, 4X MINISAS HD, 28AWG PASSIVE, 2M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD No CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 6.56 2
18 2202502-4 C/A, 4X MINISAS HD, 28AWG PASSIVE, 3M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD No CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 9.84 3
19 2202502-5 C/A, 4X MINISAS HD, 28AWG PASSIVE, 4M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 13.12 4
20 2202502-6 C/A, 4X MINISAS HD, 28AWG PASSIVE, 5M Buy Now Yes 16 No .081 6 Black 0 8-Pair 28 Mini-SAS HD Mini-SAS HD No CL2 5.97 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 16.4 5
21 2202503-1 C/A, 4X MINISAS HD, 30AWG PASSIVE, 0.5M Buy Now Yes 16 No .051 6 Black 0 8-Pair 30 Mini-SAS HD Mini-SAS HD No CL2 5.46 mm Mini Serial Attached SCSI (Mini-SAS) HD Yes 1.64 .5
22 2202501-1 C/A, 4X MINISAS HD, 26AWG PASSIVE, 0.5M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD No CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 1.64 .5
23 2202501-2 C/A, 4X MINISAS HD, 26AWG PASSIVE, 1M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 3.281 1
24 2202501-3 C/A, 4X MINISAS HD, 26AWG PASSIVE, 2M Buy Now Yes 8 No .129 6 Black 0 4-Pair 26 Mini-SAS HD Mini-SAS HD No CL2 6.73 mm Mini Serial Attached SCSI (Mini-SAS) HD 6.562 2
Part Number
Description
Buy Now
Shielded
Number of Signal Positions
Keyed
Wire Size [MMSQ]
Data Rate [GBS]
Color
Number of Power Positions
Number of Positions
Wire Size [AWG]
Connector Type (End A)
Connector Type (End B)
Equalized
Flammability Rating
Overall Outside Cable Diameter
Cable Assembly Type
Halogen Free
Cable Assembly Length [FT]
Cable Assembly Length [M]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page