TE Connectivity

Signal Relays

Manufacturer TE Connectivity
Description C93415=MT Relay 200 mW 4.5 V - C93415
Part Number 3-1462000-0
Also Known As (Marketing Alias) C93415
Coil Magnetic System Monostable, DC
Coil Power Rating (DC) [MILW] 200
Coil Special Features Sensitive Version
Coil Voltage Rating [VDC] 4
Contact Arrangement 2 Form C (2 CO)
Contact Current Rating [AMP] 2
Contact Material Nickel-Titanium
Contact Number of Poles 2
Contact Switching Load (Min) 10mA @ .02V
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Insertion Loss (HF Parameter) -.02dB @ 100MHz
Isolation (HF Parameter) -31.8dB @ 100MHz
Mounting Type Printed Circuit Board
Performance Type Standard
Terminal Type PCB-THT
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Special Features Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Isolation (HF Parameter) Mounting Type Performance Type Terminal Type
1 1-1462000-3 C93403=MT Relay 150 mW 24 V - C93403 Buy Now C93403 Monostable, DC 150 High Sensitive Version 24 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
2 1-1462000-8 C93404=MT RELAY 150MW 48V - AMP-1-1462000-8 - C93404 - E95833-000 Buy Now AMP-1-1462000-8 E95833-000 C93404 Monostable, DC 150 High Sensitive Version 48 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
3 1-1462001-1 C93414=MT RELAY 200MW 3V Buy Now Monostable, DC 200 Sensitive Version 3 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .2V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
4 1-1462001-2 C93400=MT RELAY 150MW 3V Buy Now Monostable, DC 150 High Sensitive Version 3 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
5 1-1462001-3 C93407=MT2 150MW 3.3V Buy Now Monostable, DC 150 High Sensitive Version 3 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
6 1462000-1 C93401=MT RELAY 150 MW 5 V - C93401 Buy Now C93401 Monostable, DC 150 High Sensitive Version 5 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
7 1462000-7 C93402=MT Relay 150 mW 12 V - C93402 Buy Now C93402 Monostable, DC 150 High Sensitive Version 12 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
8 2-1462000-0 C93405=MT Relay 150 mW 9 V - C93405 Buy Now C93405 Monostable, DC 150 High Sensitive Version 9 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard Solder
9 2-1462000-6 C93412=MT Relay 300 mW 12 V - C93412 Buy Now C93412 Monostable, DC 300 Sensitive Version 12 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard Plug-In
10 3-1462000-0 C93415=MT Relay 200 mW 4.5 V - C93415 Buy Now C93415 Monostable, DC 200 Sensitive Version 4 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
11 3-1462000-1 C93416=MT Relay 200 mW 5 V - C93416 Buy Now C93416 Monostable, DC 200 Sensitive Version 5 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
12 3-1462000-6 C93417=MT Relay 200 mW 9 V - C93417 Buy Now C93417 Monostable, DC 200 Sensitive Version 9 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
13 3-1462000-7 C93418=MT Relay 200 mW 12 V - C93418 Buy Now C93418 Monostable, DC 200 Sensitive Version 12 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -1.9dB @ 900MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
14 4-1462000-1 C93419=MT RELAY 200 MW 24 V - 620-1002-01 - C93419 Buy Now 620-1002-01 C93419 Monostable, DC 200 Sensitive Version 24 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
15 4-1462000-5 C93420=MT Relay 200 mW 48 V - C93420 Buy Now C93420 Monostable, DC 200 Sensitive Version 48 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
16 4-1462000-7 C93421=MT Relay 400 mW 4.5 V - C93421 Buy Now C93421 Monostable, DC 400 4 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
17 4-1462000-8 C93422=MT Relay 400 mW 5 V - C93422 Buy Now C93422 Monostable, DC 400 5 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
18 5-1462000-0 C93423=MT Relay 400 mW 9 V - C93423 Buy Now C93423 Monostable, DC 400 9 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
19 8-1462000-5 C93450=MT RELAY 550 MW 5 V - C93450 Buy Now C93450 Monostable, DC 550 5 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
20 5-1462000-1 C93424=MT Relay 400 mW 12 V - C93424 Buy Now C93424 Monostable, DC 400 12 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
21 5-1462000-3 C93425=MT Relay 400 mW 24 V - C93425 Buy Now C93425 Monostable, DC 400 24 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
22 5-1462000-5 C93426=MT Relay 400 mW 48 V - C93426 Buy Now C93426 Monostable, DC 400 48 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
23 5-1462000-9 C93430=MT Relay 550 mW 48 V - C93430 Buy Now C93430 Monostable, DC 550 48 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
24 6-1462000-1 C93431=MT RELAY 550 MW 24 V - C93431 Buy Now C93431 Monostable, DC 550 24 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
25 6-1462000-2 C93432=MT Relay 550 mW 12 V - C93432 Buy Now C93432 Monostable, DC 550 12 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
26 6-1462000-6 C93433=MT Relay 300 mW 4.5 V - C93433 Buy Now C93433 Monostable, DC 300 Sensitive Version 4 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
27 6-1462000-8 C93434=MT Relay 300 mW 5 V - C93434 Buy Now C93434 Monostable, DC 300 Sensitive Version 5 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
28 7-1462000-0 C93435=MT Relay 300 mW 24 V - C93435 Buy Now C93435 Monostable, DC 300 Sensitive Version 24 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.27dB @ 900MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
29 7-1462000-2 C93436=MT Relay 300 mW 48 V - C93436 Buy Now C93436 Monostable, DC 300 Sensitive Version 48 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
30 7-1462000-6 C93437=MT Relay 550 mW 6 V - C93437 Buy Now C93437 Monostable, DC 550 6 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.02dB @ 100MHz -14.2dB @ 900MHz Printed Circuit Board Standard PCB-THT
31 7-1462000-7 C93438=MT Relay 550 mW 4.5 V - C93438 Buy Now C93438 Monostable, DC 550 4 2 Form C (2 CO) 2 Nickel-Titanium 2 10mA @ .02V 250 220 250 220 -.97dB @ 900MHz -31.8dB @ 100MHz Printed Circuit Board Standard PCB-THT
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Special Features
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page