TE Connectivity
By TE Connectivity

Busbars & Terminals

Manufacturer TE Connectivity
Description Assy' Terminal Ring Tongue M4
Part Number 2050216-1
URL https://www.te.com/usa-en/product-2050216-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Accepts Wire Insulation Diameter Range [MM] 2.2 – 3
Contact Current Rating (Max) [AMP] 30
Wire Size Search [AWG] 15
Wire Size Search [MMSQ] 2
Operating Temperature Range [DEGC] -40 – 150
Nominal Voltage Architecture [V] 20
Operating Temperature (Max) [DEGC] 120
Wire Size [AWG] 15 – 13
Operating Temperature Range [DEGF] -40 – 302
Operating Temperature (Max) [DEGF] 266
Wire Size [MMSQ] 1.5 – 2.5
Operating Voltage [V] 20
Accepts Wire Insulation Diameter Range [INCH] .086 – .118
CAD models
Share
Please make sure this software has been installed.

Product selection