TE Connectivity
By TE Connectivity

Busbars & Terminals

Manufacturer TE Connectivity
Description BUSBAR, STD. POWER TIMER, 2 POSN.WELDED
Part Number 1989037-1
URL https://www.te.com/usa-en/product-1989037-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Standard Power Timer
Accepts Wire Insulation Diameter Range [MM] 3.7 – 4.3
Contact Current Rating (Max) [AMP] 20
Wire Size Search [AWG] 11
Wire Size Search [MMSQ] 6
Operating Temperature Range [DEGC] -40 – 130
Nominal Voltage Architecture [V] 32
Centerline (Pitch) [INCH] .275
Operating Temperature (Max) [DEGC] 75
Centerline (Pitch) [MM] 7
Wire Size [AWG] 11 – 9
Operating Temperature Range [DEGF] -40 – 266
Operating Temperature (Max) [DEGF] 158
Wire Size [MMSQ] 4 – 6
Operating Voltage [V] 12
Accepts Wire Insulation Diameter Range [INCH] .145 – .16
CAD models
Share
Please make sure this software has been installed.

Product selection