Bus Bar Connector Contacts

Manufacturer TE Connectivity
Description Busbar with contact pin size #4
Part Number 1857924-1
URL http://www.te.com/usa-en/product-1857924-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series RAPID LOCK
Current Rating [A] 115
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Contact Current Rating (Max) [A] 115
Voltage Drop [mV] 20
Contact Style Pin
Contact Size 4
Termination Method Soldering
Contact Plating Material Silver over Nickel
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Board Mount
Circuit Application Power
Connector System Cable-to-Board
Number of Positions 4
Contact Base Material Copper Alloy
PCB Mount Orientation Vertical
Product selection
Selector Part Number Description Buy Now Series Current Rating [A] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Voltage Drop [mV] Contact Style Contact Size Termination Method Contact Plating Material Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Orientation
1 1857924-1 Busbar with contact pin size #4 Buy Now RAPID LOCK 115 -40 – 125 -40 – 257 115 20 Pin 4 Soldering Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 4 Copper Alloy Vertical
2 1857924-2 Busbar with contact pin size #4 Au plate Buy Now RAPID LOCK 115 -40 – 125 -40 – 257 115 20 Pin 4 Soldering Gold Contact Wire & Cable Board Mount Power Cable-to-Board 4 Copper Alloy Vertical
3 1857925-1 Busbar with contact pin size #8 Buy Now RAPID LOCK 50 -40 – 125 -40 – 257 50 35 Pin 8 Soldering Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 4 Copper Alloy Vertical
4 1857925-2 Busbar with contact pin size #8 Au plate Buy Now RAPID LOCK 50 -40 – 125 -40 – 257 50 35 Pin 8 Soldering Gold Contact Wire & Cable Board Mount Power Cable-to-Board 4 Copper Alloy Vertical
5 6648221-1 CONTACT,PIN,#8 Buy Now RAPID LOCK 50 -65 – 105 -85 – 221 50 35 Pin 8 Swage Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 1 Copper Alloy Vertical
6 6648222-1 CONTACT,PIN,#4 SILVER PLATED Buy Now RAPID LOCK 115 -65 – 105 -85 – 221 115 20 Pin 4 Swage Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 1 Copper Alloy Vertical
7 6648223-1 CONTACT,PIN,#2 Buy Now RAPID LOCK 145 -65 – 105 -85 – 221 145 20 Pin 2 Swage Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 1 Copper Alloy Vertical
8 6648226-1 PIN CONTACT, SIZE NO.2, SCREW MOUNT LOCK Buy Now RAPID LOCK 145 -65 – 105 -85 – 221 145 20 Pin 2 Screw Silver over Nickel Contact Wire & Cable Board Mount Power Cable-to-Board 1 Copper Alloy Vertical
Part Number
Description
Buy Now
Series
Current Rating [A]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Voltage Drop [mV]
Contact Style
Contact Size
Termination Method
Contact Plating Material
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Orientation
Documentation
Rapid Lock Quick Connect/Disconnect Bus Bar Product Specification - 6648221-1
Rapid Lock Quick Connect/Disconnect Bus Bar Product Specification - 6648222-1
Rapid Lock Quick Connect/Disconnect Bus Bar Product Specification - 6648223-1
Rapid Lock Quick Connect/Disconnect Bus Bar Product Specification - 6648226-1
RAPID LOCK Single-Pole Quick-Connect/Disconnect Bus Bar Connectors - 6648221-1
RAPID LOCK Single-Pole Quick-Connect/Disconnect Bus Bar Connectors - 6648222-1
RAPID LOCK Single-Pole Quick-Connect/Disconnect Bus Bar Connectors - 6648223-1
RAPID LOCK Single-Pole Quick-Connect/Disconnect Bus Bar Connectors - 6648226-1
1-1773701-9_Bus Bar Power Quick Reference Guide - 6648221-1
1-1773701-9_Bus Bar Power Quick Reference Guide - 6648222-1
1-1773701-9_Bus Bar Power Quick Reference Guide - 6648223-1
1-1773701-9_Bus Bar Power Quick Reference Guide - 6648226-1
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 6648221-1
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 6648222-1
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 6648223-1
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 6648226-1
Busbar with swage mount contact pin size #4 - 1857924-1
Busbar with swage mount contact pin size #4 - 1857924-2
Busbar with swage mount contact pin size #8 - 1857925-1
Busbar with swage mount contact pin size #8 - 1857925-2
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 1857924-2
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 1857925-2
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 6648221-1
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 6648222-1
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 6648223-1
2_PIECE_POWER_CONNECTORS_qrg_4-1773458-1 - 6648226-1
Rapid Lock Bus Bar Qualification Test Specification - 6648221-1
Rapid Lock Bus Bar Qualification Test Specification - 6648222-1
Rapid Lock Bus Bar Qualification Test Specification - 6648223-1
Rapid Lock Bus Bar Qualification Test Specification - 6648226-1
PIN CONTACT, SIZE #8, SWAGE MOUNT LOCKING STYLE, PRESS FIT - 6648221-1
3D PDF - 6648221-1
PIN CONTACT, SIZE NO.4 SWAGE MOUNT LOCKING STYLE, PRESS FIT - 6648222-1
3D PDF - 6648222-1
PIN CONTACT, SIZE NO.2, SWAGE MOUNT LOCKING STYLE PRESS FIT - 6648223-1
3D PDF - 6648223-1
PIN CONTACT, SIZE NO.2, SCREW MOUNT LOCKING STYLE PRESS FIT - 6648226-1
3D PDF - 6648226-1
3D PDF - 1857924-1
3D PDF - 1857924-2
3D PDF - 1857925-1
3D PDF - 1857925-2
MD_6648222-1_03052018842_dmtec - 6648222-1
MD_6648226-1_0503201228 - 6648226-1
Rapid Lock connector REPORT - 6648221-1
Rapid Lock connector REPORT - 6648222-1
Rapid Lock connector REPORT - 6648223-1
Rapid Lock connector REPORT - 6648226-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.