Busbars & Terminals

Manufacturer TE Connectivity
Description BUSBAR, STD. POWER TIMER, 3 POSN.WELDED
Part Number 1989037-2
Sealable No
Operating Temperature (Max) [DEGF] 230
Mating Tab Thickness [MM] .8
Interface Plating Tin (Sn)
Terminal Primary Locking Feature Locking Lance
Wire Insulation Diameter [INCH] .145 – .16
Wire Size [MMSQ] 4 – 6
Vibration Class Level 3G
Wire Insulation Diameter [MM] 3.7 – 4.3
Nominal Voltage Architecture [V] 32
Mating Tab Width [INCH] .228
Operating Temperature Range [DEGC] -40 – 130
Mating Tab Thickness [INCH] .031
Operating Temperature Range [DEGF] -40 – 266
Mating Tab Width [MM] 5.8
Wire Size Search [MMSQ] 4
Operating Temperature (Max) [DEGC] 80
Product selection
Selector Part Number Description Product Documentation Sealable Operating Temperature (Max) [DEGF] Mating Tab Thickness [MM] Interface Plating Terminal Primary Locking Feature Wire Insulation Diameter [INCH] Wire Size [MMSQ] Vibration Class Level Wire Insulation Diameter [MM] Nominal Voltage Architecture [V] Mating Tab Width [INCH] Operating Temperature Range [DEGC] Mating Tab Thickness [INCH] Operating Temperature Range [DEGF] Mating Tab Width [MM] Wire Size Search [MMSQ] Operating Temperature (Max) [DEGC]
1 1989037-2 BUSBAR, STD. POWER TIMER, 3 POSN.WELDED Product Documentation No 230 .8 Tin (Sn) Locking Lance .145 – .16 4 – 6 3G 3.7 – 4.3 32 .228 -40 – 130 .031 -40 – 266 5.8 4 80
Part Number
Description
Product Documentation
Sealable
Operating Temperature (Max) [DEGF]
Mating Tab Thickness [MM]
Interface Plating
Terminal Primary Locking Feature
Wire Insulation Diameter [INCH]
Wire Size [MMSQ]
Vibration Class Level
Wire Insulation Diameter [MM]
Nominal Voltage Architecture [V]
Mating Tab Width [INCH]
Operating Temperature Range [DEGC]
Mating Tab Thickness [INCH]
Operating Temperature Range [DEGF]
Mating Tab Width [MM]
Wire Size Search [MMSQ]
Operating Temperature (Max) [DEGC]
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.