Busbars & Terminals

Manufacturer TE Connectivity
Description BUSBAR, STD. POWER TIMER, 2 POSN.WELDED
Part Number 1989037-1
URL http://www.te.com/usa-en/product-1989037-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Standard Power Timer
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Wire Size [mm²] 4 – 6
Operating Temperature (Max) [°C] 125
Operating Temperature (Max) [°F] 167
Operating Voltage [V] 12
Mating Tab Width [mm] 5.8
Mating Tab Width [in] .228
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Accepts Wire Insulation Diameter Range [mm] 3.7 – 4.3
Accepts Wire Insulation Diameter Range [in] .145 – .16
Nominal Voltage Architecture [V] 32
Wire Size Search [mm²] 4
Interface Plating Tin (Sn)
Termination Method Crimp
Sealable No
Number of Common Outputs 2
Terminal Primary Locking Feature Locking Lance
Vibration Class Level 3G
Product selection
Selector Part Number Description Buy Now Series Mating Tab Thickness [mm] Mating Tab Thickness [in] Wire Size [mm²] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Voltage [V] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Nominal Voltage Architecture [V] Wire Size Search [mm²] Interface Plating Termination Method Sealable Number of Common Outputs Terminal Primary Locking Feature Vibration Class Level
1 1989037-1 BUSBAR, STD. POWER TIMER, 2 POSN.WELDED Buy Now Standard Power Timer .8 .031 4 – 6 125 167 12 5.8 .228 -40 – 130 -40 – 266 3.7 – 4.3 .145 – .16 32 4 Tin (Sn) Crimp No 2 Locking Lance 3G
Part Number
Description
Buy Now
Series
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Wire Size [mm²]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Voltage [V]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Nominal Voltage Architecture [V]
Wire Size Search [mm²]
Interface Plating
Termination Method
Sealable
Number of Common Outputs
Terminal Primary Locking Feature
Vibration Class Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.