Busbars & Terminals

Manufacturer TE Connectivity
Description BUS BAR 8 WAY
Part Number 1380004-1
URL http://www.te.com/usa-en/product-1380004-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Wire Size [mm²] 4 – 6
Wire Size [AWG] 11 – 9
Accepts Wire Insulation Diameter Range [mm] 3.2 – 4.3
Accepts Wire Insulation Diameter Range [in] .125 – .169
Wire Size Search [AWG] 9
Wire Size Search [mm²] 5
Interface Plating Tin (Sn)
Termination Method Crimp
Sealable No
Terminal Primary Locking Feature Locking Lance
Product selection
Selector Part Number Description Buy Now Series Wire Size [mm²] Wire Size [AWG] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Size Search [AWG] Wire Size Search [mm²] Interface Plating Termination Method Sealable Terminal Primary Locking Feature
1 1380004-1 BUS BAR 8 WAY Buy Now Modular Hard Wired Fuse and Relay Box 4 – 6 11 – 9 3.2 – 4.3 .125 – .169 9 5 Tin (Sn) Crimp No Locking Lance
Part Number
Description
Buy Now
Series
Wire Size [mm²]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Size Search [AWG]
Wire Size Search [mm²]
Interface Plating
Termination Method
Sealable
Terminal Primary Locking Feature
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.