Quick Disconnects

Manufacturer TE Connectivity
Description BRACKET, MOUNTING, H3528S/12
Part Number 1-1659379-0
URL http://www.te.com/usa-en/product-1-1659379-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Overall Length [mm] 94
Overall Length [in] 3.7
Receptacle Terminal Stock Thickness [mm] 1.2
Receptacle Terminal Stock Thickness [in] .047
Comment Mounting Bracket
Product selection
Selector Part Number Description Buy Now Overall Length [mm] Overall Length [in] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Comment
1 1-1659379-0 BRACKET, MOUNTING, H3528S/12 Buy Now 94 3.7 1.2 .047 Mounting Bracket
Part Number
Description
Buy Now
Overall Length [mm]
Overall Length [in]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Comment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.