Hard Wired Box Accessories

Manufacturer TE Connectivity
Description BOTTOM COVER, S101, ENGINE COMPT FRB
Part Number 2066569-1
URL http://www.te.com/usa-en/product-2066569-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Accessory Type Cover
UL Flammability Rating UL 94V-HB
Vibration Class Level 3G
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type UL Flammability Rating Vibration Class Level
1 2066569-1 BOTTOM COVER, S101, ENGINE COMPT FRB Buy Now -40 – 85 -40 – 185 Cover UL 94V-HB 3G
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
UL Flammability Rating
Vibration Class Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.