2

RF Connectors

Manufacturer TE Connectivity
Description BNC Str PCB Skt 50Ohm Nickel Pltd
Part Number 5-1634503-1
URL http://www.te.com/usa-en/product-5-1634503-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SKT,STA
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Operating Frequency [GHz] 4
Impedance [O] 50
Mounting Post Length [mm] 4.5
Mounting Post Length [in] .177
Height Above PC Board [mm] 13.7
Height Above PC Board [in] .539
PCB Thickness (Recommended) [mm] 3.2
PCB Thickness (Recommended) [in] .126
PCB Tail Length [mm] 4.5
PCB Tail Length [in] .177
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Comment Low Profile.
Packaging Method Box
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material Polymethylpentene
Body Material Zinc
RF Connector Center Contact Material Phosphor Bronze
RF Interface BNC
Body Shape Circular
Grade Commercial
Body Finish Plated
Body Plating Material Nickel
Detent With
RF Connector Center Contact Plating Material Gold
PCB Mount Retention Type Hold-Down Post
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
Body Insulation Without
PCB Mount Retention With
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Mounting Post Length [mm] Mounting Post Length [in] Height Above PC Board [mm] Height Above PC Board [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Shape Grade Body Finish Body Plating Material Detent RF Connector Center Contact Plating Material PCB Mount Retention Type Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation Body Insulation PCB Mount Retention RF Connector Style
1 5-1634503-1 BNC Str PCB Skt 50Ohm Nickel Pltd Buy Now SKT,STA -55 – 85 -67 – 185 4 50 4.5 .177 13.7 .539 3.2 .126 4.5 .177 14.529 .572 Low Profile. Box Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Circular Commercial Plated Nickel With Gold Hold-Down Post Single Port Bayonet Through Hole - Solder Vertical Without With Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Mounting Post Length [mm]
Mounting Post Length [in]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Shape
Grade
Body Finish
Body Plating Material
Detent
RF Connector Center Contact Plating Material
PCB Mount Retention Type
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
Body Insulation
PCB Mount Retention
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.