RF Connectors

Manufacturer TE Connectivity
Description BNC RM BHJ Hex 50Ohm Silver Pltd RG58C/U
Part Number 1-1337434-0
URL http://www.te.com/usa-en/product-1-1337434-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series U
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 4
Impedance [O] 50
Panel Thickness (Recommended) [mm] 2 – 5
Panel Thickness (Recommended) [in] .078 – .197
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Packaging Method Bag
Packaging Quantity 50
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Connector System Cable-to-Panel
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Panel Cutout 12 x 12.9mm D-Shape
Dielectric Material PTFE
Body Material Brass
Cable Type Raychem EPD 71169Q
RF Connector Center Contact Material Brass
RF Interface BNC
Lockwasher Material Mild Steel
Panel Attachment Style Rear Mount
Grade Professional
Crimp Type Hex
Gasket Material Silicone Rubber
Body Plating Material Silver
Connector Seal Type Gasket
RF Contact Captivation Method Mechanical
Detent With
RF Connector Center Contact Plating Material Silver
Lockwasher Plating Material Silver
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Flange and Thread Material Brass
Panel Mount Feature Type Hex Nut
Military Style Number UG-1804/U
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] RF Connector Center Contact Plating Thickness [µin] Operating Frequency [GHz] Impedance [O] Panel Thickness (Recommended) [mm] Panel Thickness (Recommended) [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Panel Cutout Dielectric Material Body Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface Additional Features Lockwasher Material Panel Attachment Style Body Shape Grade Crimp Type Gasket Material Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Lockwasher Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Flange and Thread Material Panel Mount Feature Type Military Style Number Body Insulation PCB Mount Retention RF Connector Style
1 1-1337434-0 BNC RM BHJ Hex 50Ohm Silver Pltd RG58C/U Buy Now U -65 – 165 -85 – 329 4 50 2 – 5 .078 – .197 14.529 .572 Bag 50 Wire & Cable Panel Cable-to-Panel 1 Yes 1 12 x 12.9mm D-Shape PTFE Brass Raychem EPD 71169Q Brass BNC Mild Steel Rear Mount Professional Hex Silicone Rubber Silver Gasket Mechanical With Silver Silver Single Port Bayonet Straight Crimp Brass Hex Nut UG-1804/U Jack
12 1-225398-5 DUAL CRIMP BNC BLKHD JACK Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RD 316 Double Braid Beryllium Copper Brass BNC Rear Mount Hexagonal Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
20 1-5413590-7 BNC BLKHD JACK, 75 OHM, HEX Buy Now HMX -55 – 85 -67 – 185 1080 2 75 14.529 .572 Carton 1 Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polymethylpentene Zinc Custom (JOD= .153) Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Commercial Hex Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
21 221221-1 JACK,BHD,75 OHM,COML BNC Buy Now -65 – 85 -85 – 185 1080 2 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 Polyethylene Brass Madison 18AWG Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
22 221221-2 JACK,BHD,75 OHM,COML BNC Buy Now -65 – 85 -85 – 185 1080 2 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 Polyethylene Brass RG 59A Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
23 221221-5 JACK BLKHD 75OHM BNC Buy Now -65 – 85 -85 – 185 1080 2 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 Polyethylene Brass RG 187A Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
24 221221-7 JACK,BHD,75 OHM,BNC - 4-27051-0905 Buy Now 4-27051-0905 -65 – 85 -85 – 185 1080 2 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 Polyethylene Brass Belden 9259 Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
25 225398-1 BNC DUAL CRIMP RG58, A,B,C Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Bag Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 58 Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
26 225398-3 BNC BJK DUAL CP RG55,223 Buy Now CP -65 – 165 -85 – 329 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 55A Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
2 225398-6 CONNECTOR, BNC DUAL CRIMP JACK Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 142 Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
3 225398-7 BNC DUAL CRIMP JACJ Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Bag Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 188 Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
4 225398-8 BNC JCK DUAL CRMP RG179,187 Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Bag Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 187 Beryllium Copper Brass BNC Hardware Included Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-On Straight Crimp Without Jack
5 413590-3 BNC BLKHD JACK,75 OHM,HEX Buy Now HMX -55 – 85 -67 – 185 1080 4 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc Belden 8218 Beryllium Copper Brass BNC Rear Mount Circular Commercial Hex Passivated Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
6 413590-4 BNC BLKHD JACK,75 OHM,HEX Buy Now HMX -55 – 85 -67 – 185 1080 4 75 14.529 .572 Carton 100 Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc AT&T KS 19224 L2 Beryllium Copper Brass BNC Rear Mount Circular Commercial Hex Passivated Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
7 413590-8 BNC BLKHD JACK,75 OHM,HEX - 1101276 Buy Now HMX 1101276 -55 – 85 -67 – 185 1080 4 75 14.529 .572 Bag Wire & Cable Panel Cable-to-Panel 1 Yes 1 Polyethylene Zinc RG 179 Beryllium Copper Brass BNC Rear Mount Circular Commercial Hex Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
8 5221221-1 JACK,BHD,75 OHM,COML BNC Buy Now -55 – 85 -67 – 185 1080 4 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Brass Belden 9248 Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
9 5221221-2 JACK,BHD,75 OHM,COML BNC Buy Now -55 – 85 -67 – 185 1080 4 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc RG 59 Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
10 5221221-7 JACK,BHD,75 OHM,BNC Buy Now -55 – 85 -67 – 185 1080 4 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc Belden 9259 Beryllium Copper Brass BNC Rear Mount Circular Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
11 5225398-6 CONNECTOR, BNC DUAL CRIMP JACK Buy Now -65 – 165 -85 – 329 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Panel 1 Yes 1 PTFE Brass RG 142B Beryllium Copper Brass BNC Rear Mount Circular Military Dual Nickel Gasket Mechanical With Gold Single Port Snap-Fit Straight Crimp Without Jack
13 5228980-5 JACK,BULKHEAD,COM'L,BNC Buy Now L -55 – 85 -67 – 185 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Board 1 Yes 1 Polypropylene Zinc RG 141A Beryllium Copper Brass BNC Rear Mount Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
14 5228980-6 JACK,BHD,COML,SERIES BNC,GOLD Buy Now -55 – 85 -67 – 185 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Board 1 Yes 1 Polypropylene Zinc RG 59 Beryllium Copper Brass BNC Rear Mount Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
15 5228980-7 JACK,BHD,COML,SERIES BNC,GOLD Buy Now -55 – 85 -67 – 185 1080 4 50 14.529 .572 Carton Wire & Cable Panel Cable-to-Board 1 Yes 1 Polypropylene Zinc RG 174 Beryllium Copper Brass BNC Rear Mount Commercial Dual Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Crimp Without Jack
16 5413590-3 BNC BLKHD JACK,75 OHM,HEX Buy Now HMX -55 – 85 -67 – 185 1080 2 75 14.529 .572 Carton Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc Belden 8218 Beryllium Copper Brass BNC Hardware Included Rear Mount Commercial Hex Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Hex Crimp Without Without Jack
17 5413590-4 BNC BLKHD JACK,75 OHM,HEX Buy Now HMX -55 – 85 -67 – 185 1080 2 75 14.529 .572 Carton 100 Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc AT&T KS 19224 L2 Beryllium Copper Brass BNC Hardware Included Rear Mount Commercial Hex Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Hex Crimp Without Without Jack
18 5413590-8 BNC BLKHD JACK,75 OHM,HEX Buy Now HMX -55 – 85 -67 – 185 1080 2 75 14.529 .572 Bag Wire & Cable Panel Cable-to-Cable 1 Yes 1 Polyethylene Zinc RG 187 Beryllium Copper Brass BNC Hardware Included Rear Mount Commercial Hex Nickel Gasket Mechanical With Gold Single Port Bayonet Straight Hex Crimp Without Without Jack
19 6-331693-2 BNC BHD JACK PTFE Buy Now BNC -65 – 165 -85 – 329 4 50 14.529 .572 Package Wire & Cable Panel 1 No 1 PTFE Brass RG 174 Beryllium Copper Brass BNC Rear Mount Military Dual Plated Silver Mechanical Gold Single Port Bayonet Straight Crimp Without Jack
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
RF Connector Center Contact Plating Thickness [µin]
Operating Frequency [GHz]
Impedance [O]
Panel Thickness (Recommended) [mm]
Panel Thickness (Recommended) [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Panel Cutout
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
Additional Features
Lockwasher Material
Panel Attachment Style
Body Shape
Grade
Crimp Type
Gasket Material
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Lockwasher Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Flange and Thread Material
Panel Mount Feature Type
Military Style Number
Body Insulation
PCB Mount Retention
RF Connector Style
Documentation
BNC Series Coaxial Connectorj Dual Crimp Type - 1-225398-5
BNC Series Coaxial Connectorj Dual Crimp Type - 225398-1
BNC Series Coaxial Connectorj Dual Crimp Type - 225398-3
BNC Series Coaxial Connectorj Dual Crimp Type - 225398-6
BNC Series Coaxial Connectorj Dual Crimp Type - 225398-7
BNC Series Coaxial Connectorj Dual Crimp Type - 225398-8
Connector, Coaxial, 75 Ohm BNC Series, Commercial & Dual Crimp Types - 221221-2
Connector, Coaxial, 75 Ohm BNC Series, Commercial & Dual Crimp Types - 221221-2
BNC Connectors - 1-5225398-5
BNC Connectors - 5221221-1
BNC Connectors - 5221221-2
BNC Connectors - 5221221-5
BNC Connectors - 5221221-7
BNC Connectors - 5225398-1
BNC Connectors - 5225398-3
BNC Connectors - 5225398-6
BNC Connectors - 5225398-7
BNC Connectors - 5225398-8
BNC Connectors - 5228980-5
BNC Connectors - 5228980-6
BNC Connectors - 5228980-7
BNC Connectors - 5413590-3
BNC Connectors - 5413590-4
BNC Connectors - 5413590-8
BNC BULKHEAD JACK REAR MOUNT CRIMP 50 OHM RG58C/U, 141A/U, URM43, 76, Belden9907, KX15 - 1-1337434-0
3D PDF - 1-5225398-5
JACK. BULKHEAD, 75 OHM, BNC - 221221-1
JACK. BULKHEAD, 75 OHM, BNC - 221221-2
JACK. BULKHEAD, 75 OHM, BNC - 221221-5
JACK. BULKHEAD, 75 OHM, BNC - 221221-7
3D PDF - 221221-1
3D PDF - 221221-2
3D PDF - 221221-5
3D PDF - 221221-7
JACK, BULKHEAD, BNC - 1-225398-5
JACK, BULKHEAD, BNC - 225398-1
JACK, BULKHEAD, BNC - 225398-3
JACK, BULKHEAD, BNC - 225398-6
JACK, BULKHEAD, BNC - 225398-7
JACK, BULKHEAD, BNC - 225398-8
JACK, BULKHEAD, DUAL CRIMP, BNC - 6-331693-2
COAXICON 50-Ohm RF Series BNC Bulkhead Jack Connectors 225398-[], 331693-[], and 414791-[] - 1-225398-5
COAXICON 50-Ohm RF Series BNC Bulkhead Jack Connectors 225398-[], 331693-[], and 414791-[] - 225398-3
COAXICON 50-Ohm RF Series BNC Bulkhead Jack Connectors 225398-[], 331693-[], and 414791-[] - 225398-6
COAXICON 50-Ohm RF Series BNC Bulkhead Jack Connectors 225398-[], 331693-[], and 414791-[] - 225398-7
COAXICON 50-Ohm RF Series BNC Bulkhead Jack Connectors 225398-[], 331693-[], and 414791-[] - 225398-8
75-Ohm BNC Bulkhead Jack Panel-Mount Connectors 221221-[ ] - 221221-1
75-Ohm BNC Bulkhead Jack Panel-Mount Connectors 221221-[ ] - 221221-2
75-Ohm BNC Bulkhead Jack Panel-Mount Connectors 221221-[ ] - 221221-5
75-Ohm BNC Bulkhead Jack Panel-Mount Connectors 221221-[ ] - 221221-7
75-Ohm RF Series BNC Bulkhead Jack Hex Crimp Connectors 413590-[] - 413590-3
75-Ohm RF Series BNC Bulkhead Jack Hex Crimp Connectors 413590-[] - 413590-4
75-Ohm RF Series BNC Bulkhead Jack Hex Crimp Connectors 413590-[] - 413590-8
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 413590-3
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 413590-4
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 413590-8
3D PDF - 413590-3
3D PDF - 413590-4
3D PDF - 413590-8
Connector, Coaxial, 75 ohm BNC Series, Commercial & Dual Crimp Type - 221221-2
Connector, Coaxial, 75 ohm BNC Series, Commercial & Dual Crimp Type - 221221-2
JACK. BULKHEAD, 75 OHM, BNC - 5221221-1
JACK. BULKHEAD, 75 OHM, BNC - 5221221-2
JACK. BULKHEAD, 75 OHM, BNC - 5221221-5
JACK. BULKHEAD, 75 OHM, BNC - 5221221-7
3D PDF - 5221221-1
3D PDF - 5221221-2
3D PDF - 5221221-5
3D PDF - 5221221-7
JACK, BULKHEAD, BNC - 1-5225398-5
JACK, BULKHEAD, BNC - 5225398-1
JACK, BULKHEAD, BNC - 5225398-3
JACK, BULKHEAD, BNC - 5225398-6
JACK, BULKHEAD, BNC - 5225398-7
JACK, BULKHEAD, BNC - 5225398-8
3D PDF - 5225398-1
3D PDF - 5225398-3
3D PDF - 5225398-6
3D PDF - 5225398-7
3D PDF - 5225398-8
JACK, BHD, COMMERCIAL, BNC - 5228980-5
JACK, BHD, COMMERCIAL, BNC - 5228980-6
JACK, BHD, COMMERCIAL, BNC - 5228980-7
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 1-5413590-7
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 5413590-3
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 5413590-4
JACK, BULKHEAD, 75 OHM, HEX CRIMP, BNC - 5413590-8
COAXIAL RIBBON CABLE CONNECTORS - 225398-8
3D PDF - 1-1337434-0
3D PDF - 1-225398-5
3D PDF - 1-5413590-7
3D PDF - 225398-1
3D PDF - 225398-3
3D PDF - 225398-6
3D PDF - 225398-7
3D PDF - 225398-8
3D PDF - 5228980-5
3D PDF - 5228980-6
3D PDF - 5228980-7
3D PDF - 5413590-3
3D PDF - 5413590-4
3D PDF - 5413590-8
3D PDF - 6-331693-2
MD_225398-7_05262011943 - 225398-7
MD_5225398-7_01272012335 - 5225398-7
MD_5225398-8_12172013550_dmtec - 5225398-8
RSCD_Lead - 1-5225398-5
RSCD_Lead - 225398-7
RSCD_Lead - 225398-8
RSCD_Lead - 5221221-2
RSCD_Lead - 5221221-5
RSCD_Lead - 5221221-7
RSCD_Lead - 5225398-1
RSCD_Lead - 5225398-3
RSCD_Lead - 5225398-7
RSCD_Lead - 5225398-8
RSCD_Lead - 5228980-5
RSCD_Lead - 5228980-6
RSCD_Lead - 5228980-7
RSCD_Lead - 5413590-3
RSCD_Lead - 5413590-4
RSCD_Lead - 5413590-8
Ribbon and Discrete Coaxial connector REPORT - 225398-8
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.